DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2300-+SP060S-MF2-50 | High-end gear series for rotary servomotors

AG2300-+SP060S-MF2-50 | High-end gear series for rotary servomotors

AG2300-+SP060S-MF2-50 | High-end gear series for rotary servomotors

AG2300-+SP060S-MF2-50 | High-end gear series for rotary servomotors

AG2300-+SP060S-MF2-50 | High-end gear series for rotary servomotors

The low-backlash, high-performance planetary gear units of the AG2300 series offer high torque, low torsional backlash and a very low noise level in various gear ratios. The high-end gear units for the rotary servomotors have a high power density and are able to absorb high radial and axial forces. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.

The MF standard variant allows high positioning accuracy and highly dynamic operating cycles (duty cycle < 60%). The high-speed MC variant is suited for positioning with high nominal speeds in continuous operation (duty cycle > 60%).

The gear units of the AG2300 series are perfectly matched to rotary servomotors. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • equipped with output shaft
  • standard version MF for high positioning quality in highly dynamic operating cycles, high-speed version MC for high speeds in continuous operation
  • available in 7 or 6 sizes
    • MF: SP060 to SP240
    • MC: SP075 to SP240
  • acceleration torques between 36 and 5400 Nm
  • high axial and radial forces
  • maximum efficiency, maximum power density
  • low torsional backlash
  • low running noise and smooth running thanks to helical gearing
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2300-+SP060S-MF1-321 Nm336 NmF1 , F2 , F3 , F4
AG2300-+SP060S-MF1-427 Nm450 NmF1 , F2 , F3 , F4
AG2300-+SP060S-MF1-527 Nm550 NmF1 , F2 , F3 , F4
AG2300-+SP060S-MF1-726 Nm750 NmF1 , F2 , F3 , F4
AG2300-+SP060S-MF1-826 Nm838 NmF1 , F2 , F3 , F4
AG2300-+SP060S-MF1-1027 Nm1038 NmF1 , F2 , F3 , F4
AG2300-+SP060S-MF2-1638 Nm1650 NmF1 , F2 , F3
AG2300-+SP060S-MF2-2040 Nm2050 NmF1 , F2 , F3
AG2300-+SP060S-MF2-2540 Nm2550 NmF1 , F2 , F3
AG2300-+SP060S-MF2-2840 Nm2850 NmF1 , F2 , F3
AG2300-+SP060S-MF2-3238 Nm3250 NmF1 , F2 , F3
AG2300-+SP060S-MF2-3540 Nm3550 NmF1 , F2 , F3
AG2300-+SP060S-MF2-4040 Nm4050 NmF1 , F2 , F3
AG2300-+SP060S-MF2-5040 Nm5050 NmF1 , F2 , F3
AG2300-+SP060S-MF2-6431 Nm6438 NmF1 , F2 , F3
AG2300-+SP060S-MF2-7040 Nm7050 NmF1 , F2 , F3
AG2300-+SP060S-MF2-10031 Nm10038 NmF1 , F2 , F3

Product information

Technical dataAG2300-+SP060S-MF2-50
Designstraight
Varianthigh-end
Versionstandard MF
Nominal output torque40 Nm
Max. acceleration torque50 Nm
Gear stages2
Gear ratio50
Max. torsional backlash standard/reduced≤ 6/4 arcmin
Ambient temperature (operation)-15…+40°C
Housing dataAG2300
Protection ratingIP65
Design formflange-mounted according to B5
Coating/surfaceanodized, heat-treated steel
Order referenceAG2300-+SPaaaS-MFs-i-wXy-Motorsize
aaaseries/size (060, 075, 100, 140, 180, 210, 240)
s = 11-stage with i = 3/4/5/7/10
s = 22-stage with i = 16/20/25/28/35/40/50/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
y = 0reduced torsional backlash
y = 1standard torsional backlash
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM855x, AMP805x, AMP855
Motorsize = F6flange code F6: AM806x, AM856x
Motorsize = F7flange code F7: AM807x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use