DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2250-+WPLE80-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE80-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE80-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE80-M01-8 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE80-M01-8 | 1-stage angled planetary gear units for rotary servomotors

The AG2250 planetary gears are especially matched to the rotary motor series and have been expanded by 2- or 3-stage version. For better design, planetary and angled planetary gears are available with different transmission ratios.

The 1-stage variants of the (W)PLE60 and (W)PLE80 sizes are ideally suited for the AS2000 stepper motor series.

The AG2250 series completes the range of small, affordable drive technology products. The gears are especially suited to applications where no particularly low torsional backlash is required. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit. The AG2250 series also contains angled planetary gears for space-saving installation of motors at a right-angle.

 

Features

  • low torsional backlash
  • high output torques
  • high efficiency
  • 1-stage planetary gear, transmission ratios 3, 4, 5, 7, 8, 10
  • 2-stage planetary gear/angled planetary gear, transmission ratios 9, 12, 15, 16, 20, 25, 32, 40, 64
  • 3-stage planetary gear/angled planetary gear, transmission ratios 60, 80, 100, 120, 160, 200, 256, 320, 512
  • 1-stage angled planetary gear, transmission ratios 3, 4, 5, 7, 8, 10
  • 2-stage angled planetary gear, transmission ratios 9, 12, 15, 16, 20, 25, 32, 40, 64
  • 3-stage angled planetary gear, transmission ratios 60, 80, 100, 120, 160, 200, 256, 320, 512
  • flexible installation position
  • lifetime lubrication

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2250-+WPLE80-M01-340 Nm364 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M01-453 Nm485 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M01-567 Nm5107 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M01-765 Nm7104 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M01-850 Nm880 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M01-1038 Nm1061 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-9130 Nm9208 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-12120 Nm12192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-15110 Nm15176 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-16120 Nm16192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-20120 Nm20192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-25110 Nm25176 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-32120 Nm32192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-40110 Nm40176 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M02-6450 Nm6480 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-60110 Nm60176 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-80120 Nm80192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-100120 Nm100192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-120110 Nm120176 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-160120 Nm160192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-200110 Nm200176 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-256120 Nm256192 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-320110 Nm320176 NmF2 , F3 , F4 , N3
AG2250-+WPLE80-M03-51250 Nm51280 NmF2 , F3 , F4 , N3

Product information

Technical dataAG2250-+WPLE80-M01-8
Designangled
Varianteconomy
Nominal output torque50 Nm
Max. acceleration torque80 Nm
Gear stages1
Gear ratio8
Max. torsional backlash standard/reduced≤ 13/– arcmin
Ambient temperature (operation)-25…+40°C
Housing dataAG2250
Protection ratingIP54
Design formflange-mounted according to B14
Coating/surfacepost-oxidized, heat-treated steel
Order referenceAG2250-+WPLEaa-M0s-i-wXy-Motorsize
xPLEaaseries/size (PLE40, PLE60, PLE80, WPLE40, WPLE60, WPLE80)
s = 11-stage with i = 3/4/5/7/8/10
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: AM813x, AM803x, AM853x, AMP803x, AMP853x
Motorsize = F4flange code F4: AM814x, AM804x, AM834x, AM854x, AMP804x, AMP854x
Motorsize = N3flange code N3 (NEMA34): AS204x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use