DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2250-+WPLE60-M01-3 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE60-M01-3 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE60-M01-3 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE60-M01-3 | 1-stage angled planetary gear units for rotary servomotors

AG2250-+WPLE60-M01-3 | 1-stage angled planetary gear units for rotary servomotors

The AG2250 planetary gears are especially matched to the rotary motor series and have been expanded by 2- or 3-stage version. For better design, planetary and angled planetary gears are available with different transmission ratios.

The 1-stage variants of the (W)PLE60 and (W)PLE80 sizes are ideally suited for the AS2000 stepper motor series.

The AG2250 series completes the range of small, affordable drive technology products. The gears are especially suited to applications where no particularly low torsional backlash is required. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit. The AG2250 series also contains angled planetary gears for space-saving installation of motors at a right-angle.

 

Features

  • low torsional backlash
  • high output torques
  • high efficiency
  • 1-stage planetary gear, transmission ratios 3, 4, 5, 7, 8, 10
  • 2-stage planetary gear/angled planetary gear, transmission ratios 12, 15, 16, 20, 25, 32, 40, 64
  • 3-stage planetary gear/angled planetary gear, transmission ratios 60, 80, 100, 120, 160, 200, 256, 320, 512
  • 1-stage angled planetary gear, transmission ratios 3, 4, 5, 7, 8, 10
  • 2-stage angled planetary gear, transmission ratios 12, 15, 16, 20, 25, 32, 40, 64
  • 3-stage angled planetary gear, transmission ratios 60, 80, 100, 120, 160, 200, 256, 320, 512
  • flexible installation position
  • lifetime lubrication

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2250-+WPLE60-M01-314 Nm322 NmF1 | F2 | F3 | N2
AG2250-+WPLE60-M01-419 Nm430 NmF1 | F2 | F3 | N2
AG2250-+WPLE60-M01-524 Nm538 NmF1 | F2 | F3 | N2
AG2250-+WPLE60-M01-725 Nm740 NmF1 | F2 | F3 | N2
AG2250-+WPLE60-M01-818 Nm829 NmF1 | F2 | F3 | N2
AG2250-+WPLE60-M01-1015 Nm1024 NmF1 | F2 | F3 | N2
AG2250-+WPLE60-M02-1244 Nm1270 NmF1 | F2 | F3
AG2250-+WPLE60-M02-1544 Nm1570 NmF1 | F2 | F3
AG2250-+WPLE60-M02-1644 Nm1670 NmF1 | F2 | F3
AG2250-+WPLE60-M02-2044 Nm2070 NmF1 | F2 | F3
AG2250-+WPLE60-M02-2540 Nm2564 NmF1 | F2 | F3
AG2250-+WPLE60-M02-3244 Nm3270 NmF1 | F2 | F3
AG2250-+WPLE60-M02-4040 Nm4064 NmF1 | F2 | F3
AG2250-+WPLE60-M02-6418 Nm6429 NmF1 | F2 | F3
AG2250-+WPLE60-M03-6044 Nm6070 NmF2 | F3
AG2250-+WPLE60-M03-8044 Nm8070 NmF2 | F3
AG2250-+WPLE60-M03-10044 Nm10070 NmF2 | F3
AG2250-+WPLE60-M03-12044 Nm12070 NmF2 | F3
AG2250-+WPLE60-M03-16044 Nm16070 NmF2 | F3
AG2250-+WPLE60-M03-20064 Nm20080 NmF2 | F3
AG2250-+WPLE60-M03-25644 Nm25670 NmF2 | F3
AG2250-+WPLE60-M03-32064 Nm32080 NmF2 | F3
AG2250-+WPLE60-M03-51218 Nm51229 NmF2 | F3

Product information

Technical dataAG2250-+WPLE60-M01-3
Designangled
Varianteconomy
Nominal output torque14 Nm
Max. acceleration torque22 Nm
Gear stages1
Gear ratio3
Max. torsional backlash standard/reduced≤ 16/– arcmin
Ambient temperature (operation)-25…+40°C
Housing dataAG2250
Protection ratingIP54
Design formflange-mounted according to B14
Coating/surfacepost-oxidized, heat-treated steel
Order referenceAG2250-+WPLEaa-M0s-i-wXy-Motorsize
xPLEaaseries/size (PLE40, PLE60, PLE80, WPLE40, WPLE60, WPLE80)
s = 11-stage with i = 3/4/5/7/8/10
w = 0smooth shaft
w = 1shaft with groove and feather key
igear ratio
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: AM813x, AM803x, AM853x, AMP803x, AMP853x
Motorsize = N2flange code N2 (NEMA23): AS202x, ASI812x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use