DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG1000-+PM52.7 | Planetary gear units for AS1030/AS1050 stepper motor

AG1000-+PM52.7 | Planetary gear units for AS1030/AS1050 stepper motor

AG1000-+PM52.7 | Planetary gear units for AS1030/AS1050 stepper motor

AG1000-+PM52.7 | Planetary gear units for AS1030/AS1050 stepper motor

AG1000-+PM52.7 | Planetary gear units for AS1030/AS1050 stepper motor

Beckhoff offers special planetary gears for Stepper Motors in order to increase the torque or to improve the inertia ratio. Stepper Motors whose flanges have dimensions of 56 mm or above can be fitted with low-backlash planetary gears. If the planetary gear is ordered along with the Stepper Motor, the combination of motor and gear is delivered fully assembled.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: AG2250-+PLE40

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG1000-+PM52.44 Nm3.7 or 63/176 NmN2
AG1000-+PM52.74 Nm6.75 or 27/46 NmN2

Product information

Technical dataAG1000-+PM52.7
Versionstandard MF
Nominal output torque4 Nm
Max. acceleration torque6 Nm
Gear stages1
Gear ratio6.75 or 27/4
Max. torsional backlash standard/reduced≤ 0.7°
Ambient temperature (operation)0…+40 °C
Housing dataAG1000+-PMaa.i
Protection ratingIP20
Design formflange-mounted according to B14
Coating/surfaceanodized aluminium, coated steel

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use