DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP7041-4032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with BiSS® C encoder

Image similar, may contain optional accessories
EP7041-4032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with BiSS® C encoder

EP7041-4032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with BiSS® C encoder

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +50 V DC UP
EP7041-4032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with BiSS® C encoder

EP7041-4032 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with BiSS® C encoder

The EP7041-4032 EtherCAT Box is intended for the direct connection of different stepper motors. The PWM output stages for two motor coils cover a wide voltage and current range. The EP7041-4032 can be adjusted to the motor and the application by changing just a few parameters. 256-fold micro-stepping ensures particularly quiet and precise motor operation. The connection of a BiSS® C encoder enables a simple servo axis to be realized. The control loop is closed via TwinCAT. The encoder enables absolute feedback, so that no reference run is necessary when the system is started. Four digital inputs/outputs enable the connection of end switches and motor brake.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEP7041-4032
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of channels1 stepper motor, 1 x BiSS® C encoder, 6 digital inputs/ouputs
Connection methoddirect motor connection + feedback
Load type2-phase stepper motor (uni-/bipolar)
Nominal voltage8…48 V DC
Supply voltage power8…48 V DC (external)
Output current2 x 3.5 A, 2 x 5 A peak current (overload- and short-circuit proof)
Distributed clocksyes
Step frequencyconfigurable up to 8000 full steps/s
Step pattern256-fold micro stepping
Current controller frequencydynamic
Diagnostics LEDerror phase A and B, loss of step/stagnation, power, enable
Resolutionmax. 64 bit position, 2 bit status, 16 bit CRC
Encoder connectionBiSS® C: D+, D-, C+, C-, V, GND
Encoder operating voltageoptionally 5 V DC or 9 V DC, 0.5 A total current
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Electrical isolation500 V
Current consumption from US120 mA
Weightapprox. 440 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use