DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

A compact stepper motor drive for control cabinet-free machinery

A compact stepper motor drive for control cabinet-free machinery

Stepper motor drives with integrated servo drive

The integrated ASI8124 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 2.50 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 4 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

Product status:

product announcement | estimated market release 4th quarter 2025

Product information

Data for 48 V DCASI8124-abcc-w6yz
Motor typestepper motor, 2-phase, step angle 1.8°, with integrated stepper motor drive
Motor feedbacksingle-turn encoder, magnetic, resolution 16 bit
Nominal voltage24…48 V DC
Rated current6 A
Holding torque2.50 Nm
Rotor moment of inertia0.6 kgcm²
System busEtherCAT
Drive profileMDP profile, DS402 profile
Connection technologyM12, l-coded/M8, screw type, 3-pin, a-coded/M8, screw type, 4-pin, a-coded
Ambient temperature (operation)5…40°C
Approvals/markingsCE, cURus in preparation
Housing dataASI812x
Protection ratingIP43
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
Order reference
ASI8124-ab00-wxyz
a = 1feedback: single-turn, absolute encoder, magnetic, absolute position within one revolution, 16 bit
b = 0without TwinSAFE
cc = 00standard
w = 0smooth shaft with a flat
xwinding code
y = 1communication interface: EtherCAT, MDP profile
y = 2communication interface: EtherCAT, DS402 profile
z = 0without holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use