DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CXxxxx-011x | Windows Embedded Compact 7 for Beckhoff Industrial PCs

CXxxxx-011x | Windows Embedded Compact 7 for Beckhoff Industrial PCs

CXxxxx-011x | Windows Embedded Compact 7 for Beckhoff Industrial PCs

CXxxxx-011x | Windows Embedded Compact 7 for Beckhoff Industrial PCs

CXxxxx-011x | Windows Embedded Compact 7 for Beckhoff Industrial PCs

IPC diagnostics with the IPC Device Manager

IPC diagnostics with the IPC Device Manager

Microsoft Windows Embedded Compact 7 is a full-fledged operating system from the Embedded range with very low memory requirements. As the successor to the Windows CE 5 and Windows CE 6 operating systems, it represents a cost-effective alternative to other Windows operating systems. The system contains only components that are actually needed for our customers' applications. Windows Embedded Compact 7 therefore provides a reliable and real-time capable basis for using TwinCAT on Beckhoff Industrial PCs with Arm® processors.

Stability and real-time capability

Beckhoff has been using Windows operating systems as a stable basis for the TwinCAT automation software for many years. Only tested driver and software components that are regularly subjected to intensive real-time and functional tests are integrated. The drivers used are optimally matched to the Beckhoff hardware. In addition, all settings in the operating system are adapted to the use of TwinCAT. This optimizes the real-time capability of the controller and minimizes downtime on the machine.

Product status:

regular delivery

Product information

Ordering informationMicrosoft Windows Embedded Compact 7
CXxxxx-011xThe ordering options for the Embedded PCs can be found in the ordering information of the respective device.

Microsoft Windows Embedded Compact 7 is included in the basic configuration of compatible Industrial PCs.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use