DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6675 | Control cabinet Industrial PC

C6675 | Control cabinet Industrial PC

C6675 | Control cabinet Industrial PC

C6675 | Control cabinet Industrial PC

C6675 | Control cabinet Industrial PC

Control cabinet Industrial PC: C6675-00x0

Control cabinet Industrial PC: C6675-00x0

The C6675 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.. The housing and cooling concept adopted from the C6670 also enables the use of a GPU accelerator card, among other things. A total of 300 W is available for full-length plug-in cards. Applications in the field of machine learning or vision can thus be realized in an industrial environment.

Industrial design

All connections of the Industrial PC face upwards, so that the connecting cables can be taken directly to the wiring channel. The side walls are completely passive, and allow the industrial server to be fitted immediately next to other control cabinet devices. All slots are available for full-length plug-in cards. Graphics and Ethernet adapters are already available on-board, without taking up a slot.

 

Maximum data availability and security

The C66xx Industrial PCs are equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.

 

Component availability

The housing design of the C6675 ensures long-term compatibility with new PC components. Motherboard, processor, memory or hard disk can be upgraded over the course of time, but the housing remains the same and is compatible with the technology of the coming years.

 

Flexible expansion options

The device can be equipped with a multi DVD drive. Card holders for the plug-in cards ensure resistance to impacts and vibrations. Drives, memory and plug-in cards are easily accessible. The C6675 server is supplied with a 100 to 240 V AC full range power supply unit.

A nameplate is located on the top of the front cover, giving detailed information about the PC configuration.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

VariantsProcessorProduct status
C6675-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
product announcement
C6675-0060Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use