DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

Power packages for demanding tasks: Control cabinet Industrial PCs

Powerful IPCs for challenging tasks

Power packages for demanding tasks: Control cabinet Industrial PCs

Powerful IPCs for challenging tasks

The compact C6640 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.

Industrial design

All slots are available for plug-in cards with a length of up to 210 mm. Graphics and Ethernet adapters are already available on-board, without taking up a slot.

All PC connections face upwards, so that the connecting cable can be taken directly to the wiring channel. The side walls are completely passive, and allow the Industrial PC to be fitted immediately next to other control cabinet devices.

 

Component accessibility

The C66xx series is designed for optimum space utilization and easy accessibility of all components. The C6640 is the most compact PC with an ATX motherboard but nevertheless offers convenient access to drives, memory and plug-in cards.

 

Maximum data availability and security

The C66xx Industrial PCs are equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.

 

Flexible expansion options

The housing design of the C66xx series ensures long-term compatibility with new PC components. The motherboard, processor, memory or hard disk are upgradable, while the same housing can be used for years to come.

The device can be equipped with a multi DVD drive. Card holders for the plug-in cards ensure resistance to impacts and vibrations. The C6640 is supplied with a 100 to 240 V AC full range power supply unit. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.

A nameplate is located on the top of the front cover, giving detailed information about the PC configuration.

The housing design offers plenty of scope for adjustment to the respective application.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6640-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
regular delivery
C6640-0060Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C6640-0050Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6640-0060Options
Device typeControl cabinet PC
Housingstainless steel based housing
Protection ratingIP20
Operating temperature0…55°C
Weight of basic configuration11 kg (24.3 lbs)
Dimensions (W x H x D)371 x 336 x 198 mm (14.6" x 13.2" x 7.8")
ProcessorIntel® Celeron® G4900 3.1 GHz, 2 cores (TC3: 50)up to Intel® Core™ i7-9700E 2.6 GHz, 8 cores (TC3: 80)
MotherboardATX motherboard for 8th/9th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
PCIe/PCI slots2 x PCIe-x1, 2 x PCIe-x4, 1 x PCIe-x16, 2 x PCI for up to 210 mm long plug-in cards
Memory4 GB DDR4 RAMup to 128 GB DDR4 RAM
Graphicintegrated in the processor
Ethernet2 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 3½-inch, 1 TBhard disk up to 4 TB, SSD, PCIe plug-in card SSD
Disk drivemulti DVD
Interfaces4 x USB 3.1 Gen. 1, 2 x DVI, 1 x DisplayPort, 1 x RS232, PS/2 keyboard and mouse8 x USB 2.0, 3 x RS232
Power supply100…240 V AC24 V DC, UPS
Operating systemWindows 10 IoT Enterprise, Windows Server 2019
OptionsC6640-0060
C9900-C624processor 8th generation Intel® Pentium® G5400, 3.7 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-C625processor 9th generation Intel® Core™ i3-9100E, 3.1 GHz, 4 cores (TC3: 60), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-C626processor 9th generation Intel® Core™ i5-9500E, 3.0 GHz, 6 cores (TC3: 70), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-C627processor 9th generation Intel® Core™ i7-9700E, 2.6 GHz, 8 cores (TC3: 80), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-R285memory extension to 128 GB DDR4 RAM, instead of 4 GB, for PCs with ATX motherboard and 9th generation Intel® Core™ i5 or Core™ i7
C9900-D118multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-E1952 USB ports of the motherboard led out in one slot bracket
C9900-E2162 USB ports of the motherboard led out in the front of a C66xx
C9900-E2311 serial port RS232 from the motherboard led out with a D-sub, 9-pin connector in a connector bracket on the top site of a C66xx in front of the ATX connector bracket
C9900-E1662 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E2031 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-E210Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-M568Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-M571Connector bracket for one serial port module C9900-E209, C9900-E210 or C9900-E211,
to be mounted inside a C66xx in front of the ATX connector bracket. Can only be ordered in combination with a module.
C9900-D1871 slot for 2½-inch hard disks or SSDs behind the front cover
C9900-H145additional hard disk, 2½-inch, 320 GB
C9900-H751solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk
C9900-H747solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 3½-inch hard disk
C9900-H794solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 3½-inch hard disk
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H768160 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, extended temperature range, for ATX PCs with 8th and 9th generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7, instead of 3½-inch hard disk
C9900-H769320 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, extended temperature range, for ATX PCs with 8th and 9th generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7, instead of 3½-inch hard disk
C9900-H835640 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, extended temperature range, for ATX PCs with 8th and 9th generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7, instead of 3½-inch hard disk
C9900-D1931 slot for CFast cards behind the front cover
C9900-H58540 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H58980 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H626160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H671320 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-P20824 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P20924 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
A maximum of three serial interfaces can be ordered as an option.
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit, and Windows Server 2019, 64 bit

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use