DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C69xx family

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C6930-0060 | Control cabinet Industrial PC

C69xx family

Industrial PC: Long-term availability of all IPC series in the portfolio

C69xx - The heart of PC-based control technology

Beckhoff C69xx control cabinet PC series

ETW Wollmershaeuser

Industrial PC: Long-term availability of all IPC series in the portfolio

C69xx - The heart of PC-based control technology

Beckhoff C69xx control cabinet PC series

ETW Wollmershaeuser

The C69xx Industrial PC series is characterized by its compact design, the robust aluminum housings, and an especially wide choice of components and interfaces.

Equipped with 3½-inch Beckhoff motherboards, C69xx Industrial PCs range from the very small C6905 for applications with medium performance requirements to the C6930, a high-performance platform for highly complex applications in manufacturing systems engineering, using, for example, the TwinCAT automation software.

C6920 and C6930 are equipped with the latest Intel® Core™ i7 or previous generation processors for performance-hungry applications in the field of machine automation.

C69xx | Industrial PC series for control cabinet installation

Industrial design

The compact aluminum housing of the C69xx Industrial PCs is equipped with a 3½-inch motherboard. All PC connections are on one side of the housing. The PC can optionally be equipped with mounting plates on two sides and fastened with screws in the control cabinet. Installation is possible at the rear panel or on the right-hand side panel.

Highest data availability and data security

The C69xx series PCs are supplied with a 24 V DC power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

Scalable performance

Cooling fins behind the right-hand side panel enable fanless operation of the PC at temperatures up to 55°C. The four types of Industrial PCs in the C69xx series differ in their processors and data storage devices.

The C6930 Industrial PC is also offered with Intel® Celeron® or Core™ i3/i5/i7 of the latest generation. It has a SATA RAID controller for mirroring two hard disks, SSDs or CFast cards. In the basic configuration, one of the two hard disk slots is equipped with a 2½-inch drive. A second hard disk is offered as an option. In addition, a CFast slot is accessible behind the front cover.

Central EtherCAT control

Industrial PCs of this series and a Beckhoff Control Panel with DVI and USB connection make an ideal combination and offer a high-performance control platform for mechanical engineering applications, particularly in conjunction with the TwinCAT automation software under Windows IoT Enterprise. Due to its two independent Ethernet interfaces, the C69xx is ideally suited as a compact central processing unit for an EtherCAT control system.

Flexible expansion options

The C6925 and C6930 control cabinet PCs have two free slots for PCIe modules integrated into the front of the PC housing and offer the possibility to extend the PC, for example, with additional Ethernet interfaces, USB ports, or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged in as a PCIe module.

The C6930 Industrial PCs can be expanded by two slots for standard PC cards up to 190 mm in length. The 70 mm wider PC housing includes a backplane that provides a choice of two PCI slots, two PCI Express slots or one PCI and one PCI Express slot. The plug-in card connections are located on the top side of the PC. The plug-in card slots are arranged on the right side of the PC. An aluminum cover on the front of the slot expansion enables easy installation of the plug-in cards without having to open the housing of the computer core. The slots are powered internally by the PC power supply unit.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6930-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
C6930-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C6930-0060Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6930-0060Options
Device typeControl cabinet Industrial PC
Housingaluminum housing
Installationmounting sheet at the rear wallmounting sheet at the right side wall
Slots for hard disk/flash2 slots for 2½-inch hard disk/SSD, 1 slot for CFast2 slots for CFast
Free space for air circulation5 cm (2") on top and bottom of the PC required
Protection ratingIP20
Operating temperature0…55°C
Weight of basic configuration2.1 kg (4.6 lbs)
Dimensions (W x H x D)90 x 235 x 121 mm (3.5" x 9.3" x 4.8"), without mounting platewith plug-in card slots 70 mm wider and 18 mm deeper
ProcessorIntel® Celeron® G3900TE 2.3 GHz, 2 cores (TC2, TC3: 50)up to Intel® Core™ i7 7700(T) 2.9 GHz, 4 cores (TC3: 80)
Motherboard3½-inch motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
PCIe/PCI slots2 PCIe module slots to plug-in Beckhoff PCIe modules or to led out interfaces of the motherboard ex factory2 plug-in card slots PCI or PCIe
Memory4 GB DDR4 RAMup to 32 GB DDR4 RAM ex factory
Graphicintegrated in the processor
Ethernet2 x 100/1000BASE-T on-board1 additional 100/1000BASE-T
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 2½-inch, 320 GBSSD, CFast
Interfaces4 x USB 3.0, 1 x RS232, 1 x DVI
Power supply24 V DCUPS
Operating systemWindows Embedded Standard 7, Windows 10 IoT Enterprise
OptionsC6930-0060
C9900-C607processor 6th generation Intel® Pentium® G4400TE, 2.4 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C608processor 6th generation Intel® Core™ i3-6100TE, 2.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C618processor 7th generation Intel® Core™ i3-7101(T)E, 3.4 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-C609processor 6th generation Intel® Core™ i5-6500TE, 2.3 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C619processor 7th generation Intel® Core™ i5-7500(T), 2.7 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-C610processor 6th generation Intel® Core™ i7-6700TE, 2.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C620processor 7th generation Intel® Core™ i7-7700(T), 2.9 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
FC9062Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E301RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E308Serial port RS232, optically linked, D-sub 9-pin connector, PCIe interface, occupies the fieldbus connecting area.
C9900-E309RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E310RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on.
Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-E277USB 3.0 PCIe module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
– requires Windows Embedded Standard 7 or Windows 10
C9900-B5072 PCIe plug-in card slots on the passive backplane integrated inside C6930, to plug-in PCIe x1 cards up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“).
C9900-B5112 PCI plug-in card slots on the passive backplane integrated inside C6930, to plug-in PCI cards up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“).
C9900-B5151 PCI and 1 PCIe plug-in card slot on a passive backplane integrated inside C6930, to plug-in one PCI and one PCIe x1 card up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“).
C9900-M653mounting plate at the side wall, instead of plate at the rear wall
C9900-E2212 USB ports of the motherboard led out in the front of a C6930
C9900-E292additional DisplayPort interface, led out on a module bracket, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port
C9900-E294additional DisplayPort interface, occupies the fieldbus connection section, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port
C9900-E237additional DVI-D plug led out on a module bracket, cannot be ordered in combination with an additional DisplayPort interface
C9900-E238additional DVI-D plug led out on a slot bracket, only for PCs with plug-in card slots
FC9071-0000Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area
C9900-H145additional hard disk, 2½-inch, 320 GB
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H750solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk
C9900-H793solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk
C9900-D194PC with 2 slots for CFast cards and 1 slot for 2½-inch hard disk or SSD, instead of 2 slots for 2½-inch hard disks or SSDs and 1 slot for CFast
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-H58440 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H58880 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H670320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use