DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

CPX27xx-0010 | Fanless multi-touch built-in Panel PC

Hannover Messe

Hannover Messe

CPX27xx for application in hazardous areas, zone 2/22

With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

Scalable performance

The CPX27xx Panel PCs features an Intel Atom® processor with up to four cores and are available with three different displays in the sizes 15-, 19- and 21.5-inches.

Highest data availability and data security

Due to the fanless structure and the use of a CFast card, the CPX27xx does not contain any rotating components. The CPX27xx comes with a 24 V power supply unit.

Accessibility of the components

Data media and the lithium battery of the system clock are accessible from the rear.

Central EtherCAT control

Due to its two independent Ethernet interfaces the CPX27xx is ideally suited as a compact central processing unit for an EtherCAT control system.

Flexible expansion options

Optionally, a third Ethernet interface and a 2½-inch hard disk/SSD can be integrated instead of the CFast card.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product information

Technical dataCPX27xx-0010Options
Device typeFanless multi-touch built-in Panel PC
Housingaluminum housing with glass front for application in hazardous areas of zone 2/22
Slots for hard disk/flash1 slot for CFast1 slot for 2½-inch hard disk/SSD
Installationpull-out clamping levers for fast installation without loose parts solid clamping frame for even pressure distribution on the seal
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution15" 1024 x 768, 19" 1280 x 1024 or 21.5" 1920 x 1080
Touch screenmulti-finger touch screen
ProcessorIntel Atom® E3815, 1.46 GHz, 1 core (TC2, TC3: 40)up to Intel Atom® E3845 1.91 GHz, 4 cores (TC2, TC3: 50)
Motherboard3½-inch motherboard for Intel Atom® E38xx
Memory2 GB DDR3L RAMup to 8 GB DDR3L RAM
Ethernet2 x 100/1000BASE-T on-board1 additional 100/1000BASE-T
Hard disks/flash40 GB CFast cardup to 320 GB CFast card
Interfaces4 x USB 2.0, 1 x DVI
Power supply24 V DC
Operating systemMicrosoft Windows Embedded Compact 7, English, supports dual-finger touch screen operationWindows Embedded Standard 7, Windows 10 IoT Enterprise
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3G Ex ec IIC T4 Gc
II 3D Ex tc IIIC T135 °C Dc
IECEx:
Ex ec IIC T4 Gc
Ex tc IIIC T135 °C Dc
cFMus:
Class I, II, III, Division 2, Groups A, B, C, D, F and G
Class I, Zone 2, AEx ec IIC T4 Gc
Zone 22, AEx tc IIIB T135°C Dc
CPX27xx-0010Fanless multi-touch built-in Panel PC
CPX2715-001015-inch display 1024 x 768, multi-finger touch screen
CPX2719-001019-inch display 1280 x 1024, multi-finger touch screen
CPX2721-001021.5-inch display 1920 x 1080, multi-finger touch screen
OptionsCPX27xx-0010
C9900-C572processor Intel Atom® E3827, 1.75 GHz, 2 cores (TC2, TC3: 40), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise.
C9900-C573processor Intel Atom® E3845, 1.91 GHz, 4 cores (TC2, TC3: 50), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise.
C9900-R257memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R258memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-B415third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000BASE-T connector inside the connector bracket at the connection section
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-D1981 slot for one 2½ inch hard disk or SSD, instead of 1 slot for one CFast card
C9900-H752solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 40 GB CFast card, requires Windows Embedded Standard 7 or Windows 10 IoT Enterprise
C9900-H748solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 40 GB CFast card, requires Windows Embedded Standard 7 or Windows 10 IoT Enterprise
C9900-H796solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 40 GB CFast card
C9900-S706TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-S708TwinCAT 2 NC I runtime for Windows Embedded Compact 7

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use