DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch

Reliable data backup for IPCs with the 1-second UPS

Multitouch technology in the powerful panel PCs

CP2xxx multi-touch built-in panel

Reliable data backup for IPCs with the 1-second UPS

Multitouch technology in the powerful panel PCs

CP2xxx multi-touch built-in panel

The CP26xx built-in Panel PC series is characterized by a modern operating concept with dual-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP26xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size from 7 to 24 inches is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP26xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows Embedded Compact 7.

Scalable performance

CP26xx Panel PCs are equipped with an Arm® Cortex®-A8 processor. They are equipped with a microSD card and have no rotating parts.

 

Highest data availability and data security

CP26xx are supplied with a 24 V power supply unit, optionally also with a capacitive uninterruptible power supply (1-second UPS).

 

Accessibility of the components

The microSD card and the lithium battery of the system clock are accessible from the rear in the connector bracket.

 

Central EtherCAT control

Due to its independent Ethernet and EtherCAT interfaces the CP26xx is ideally suited as a compact central processing unit for an EtherCAT control system. NOVRAM for fail-safe data storage is integrated on the motherboard.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product information

Technical dataCP26xx-0000Options
Device typeMulti-touch built-in Panel PC
Housingaluminum housing with glass frontstainless steel housing with glass front at 7", 12.1", 15", 15.6", 18.5" and 21.5" display
Slots for hard disk/flash1 slot for microSD
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution7" 800 x 480, 12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080
Touch screenmulti-finger touch screen
ProcessorArm® Cortex®-A8, 1 GHz (TC2, TC3: 30)
Motherboard3½-inch motherboard
Memory1 GB DDR3 RAM
Graphic adapterintegrated in the processor
Ethernet1 x 10/100BASE-T on-board
EtherCAT1 x on-board
Hard disks/flash512 MB microSD cardup to 16 GB microSD card
NOVRAM128 kB
Interfaces2 x USB 2.0, 1 x RS2321 x USB in the front
Power supply24 V DC
Operating systemWindows Embedded Compact 7, English
CP26xx-0000Dual-touch built-in Panel PC with Arm® Cortex®-A8
CP2607-00007-inch display 800 x 480, dual-finger touch screen
CP2612-000012-inch display 800 x 600, dual-finger touch screen
CP2613-000012.1-inch display 1280 x 800, dual-finger touch screen
CP2615-000015-inch display 1024 x 768, dual-finger touch screen
CP2616-000015.6-inch display 1366 x 768, dual-finger touch screen
CP2618-000018.5-inch display 1366 x 768, dual-finger touch screen
CP2619-000019-inch display 1280 x 1024, dual-finger touch screen
CP2621-000021.5-inch display 1920 x 1080, dual-finger touch screen
CP2624-000024-inch display 1920 x 1080, dual-finger touch screen
OptionsDual-touch built-in Panel PC with Arm® Cortex®-A8
C9900-M575vertical orientation of the display inside the Control Panel or Panel PC CP22xx, CP26xx, CP29xx or CP39xx instead of standard Control Panel or standard Panel PC
C9900-E2681-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP65
C9900-F941stainless steel front with blue silicone seal for CP2x07-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F942stainless steel front with blue silicone seal for CP2x13-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F944stainless steel front with blue silicone seal for CP2x15-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F945stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F946stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F948stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-H81216 GB microSD card, instead of 512 MB microSD card
C9900-S706TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-U212internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the flash card, requires TwinCAT and Windows Embedded Compact 7

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use