DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX8010 | Embedded PC with EtherCAT slave

Image similar, may contain optional accessories
CX8010 | Embedded PC with EtherCAT slave

CX8010 | Embedded PC with EtherCAT slave

Power LEDs
E-bus or K-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
Ethernet port
Link/Act
EtherCAT IN
Link/Act
EtherCAT OUT
Address selector
CX8010 | Embedded PC with EtherCAT slave

CX8010 | Embedded PC with EtherCAT slave

CX8000 Embedded PC series | PC Control redefines small controllers

CX8000 Embedded PC series | PC Control redefines small controllers

The CX8010 is a control system with EtherCAT slave interface, to which optional K-bus or E-bus terminals can be attached. The CX8010 automatically recognizes the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT via the additional Ethernet interface. The DIP switch can be used to set the Explicit Device Identification Value for a Hot Connect group.

Product status:

regular delivery

Product information

Technical dataCX8010
ProcessorArm9™, 400 MHz
Number of cores1
Flash memory512 MB microSD (optionally expandable)
Main memory64 MB DDR2 RAM (not expandable)
1-second UPSintegrated (1 MB on microSD card)
Programming languagesIEC 61131-3
Web visualizationyes
Online changeyes
Up/down load codeyes/yes
Interfaces1 x RJ45 10/100 Mbit/s, 1 x USB device (behind the front flap), 1 x bus interface
Coolingpassive
Bus interfaceEtherCAT IN and OUT (2 x RJ45)
Diagnostics LED1 x TC status, 2 x bus status
Clockinternal battery-backed clock for time and date (battery behind the front flap, exchangeable)
Operating systemWindows Embedded CE 6
Control softwareTwinCAT 2 PLC
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
Current supply E-bus/K-bus2 A
Web-based managementyes
Max. power consumption3 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Dimensions (W x H x D)64 mm x 100 mm x 73 mm
Weightapprox. 180 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
IECEx:
Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc

The end date of the extended support for the operating system Microsoft Windows Embedded CE 6 has already passed. Up-to-date security updates can no longer be provided.

Options
CX1900-01231 GB microSD card, instead of 512 MB microSD card*
CX1900-01252 GB microSD card, instead of 512 MB microSD card*
CX1900-013116 GB microSD card, instead of 512 MB microSD card*
*Only available as flash memory extension in combination with a CX CPU module on order. Suitable for CX7xxx, CX80xx, CX81xx, CX9020.
Accessories
CX1900-0122512 MB microSD card
CX1900-01241 GB microSD card
CX1900-01262 GB microSD card
CX1900-013216 GB microSD card

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use