Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

Image similar, may contain optional accessories
CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

Ethernet connection
MicroSD
D-sub connector
CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

Tutorial: CX7000 | TwinSAFE integrated safety solution

Tutorial: CX7000 | TwinSAFE integrated safety solution

Tutorial: CX7000 | Serial interface application example

Tutorial: CX7000 | How to configure multifunctional onboard I/Os

Tutorial: CX7000 | The simple way to update an image

Tutorial: CX7000 | Operation, use and appearance of the onboard I/Os in TwinCAT

The CX7050 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7050 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.

The CANopen commander (master) interface of the CX7050 can also be used as a CAN or CANopen slave.

E-bus or K-bus terminals can be attached as required; the CX7050 automatically recognizes the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT 3 via the Ethernet interface.

Product status:

regular delivery

Product information

Technical dataCX7050
ProcessorArm® Cortex®-M7, 480 MHz
Number of cores1
Flash memoryslot for microSD card, 512 MB included (optionally expandable)
Main memory32 MB SDR (not expandable)
Number of inputs8 multi-functional inputs (24 V DC)
Number of outputs4 multi-functional outputs (24 V DC, 0.5 A, 1-wire technique)
NOVRAM4 kB
Interfaces1 x RJ45 10/100 Mbit/s, 1 x USB, 1 x bus interface
Coolingpassive
Bus interfaceD-sub connector, 9-pin, 1 x CANopen commander (master), CAN 2.0A/2.0B
Data transfer rates10, 20, 50, 100, 125, 250, 500, 800, 1000 kbaud
Diagnostics LED1 x TC status, 1 x bus status, 1 x diagnostics
Clockinternal, capacitor-buffered real-time clock for time and date (storage capacity > 21 days)
Operating systemTwinCAT/RTOS
Control softwareTwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
Current supply E-bus/K-bus1.5 A
Max. power consumption< 2.0 W
Max. power consumption E-bus/K-bus7.5 W
Dimensions (W x H x D)49 mm x 100 mm x 73 mm
Weight142 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Included TwinCAT 3 FunctionTC1000 TwinCAT 3 ADS, TC1100 TwinCAT 3 I/O, TC1200 TwinCAT 3 PLC, TF4100 TwinCAT 3 Controller Toolbox, TF4110 TwinCAT 3 Temperature Controller, TF6255 TwinCAT 3 Modbus RTU, TF6340 TwinCAT 3 Serial Communication, TF6701 TwinCAT 3 IoT Communication (MQTT), TF6730 TwinCAT 3 IoT Communicator, TF6760 TwinCAT 3 IoT HTTPS/REST
Approvals/markingsCE, UL
TwinCAT 3 platform levelBasic (10); please see here for an overview of all the TwinCAT 3 platform level
Technical dataMulti-functional I/Os | Digital input
Connection technology1-wire
Nominal voltage24 V DC (-15%/+20%)
SpecificationEN 61131-2, type 3
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V
Input filterconfigurable, default: 3 ms, min.: 10 µs
Technical dataMulti-functional I/Os | Digital output
Connection technology1-wire
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Switching timesTON: typ. 20 µs, TOFF: 10 µs
Short-circuit currenttyp. < 2 A
Breaking energy< 150 mJ/channel
Technical dataMulti-functional I/Os | Counter
Connection technology1 x up/down counter, 1 x up or down counter
Nominal voltage24 V DC (-15%/+20%)
SpecificationEN 61131-2, type 3
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V
Limit frequencyup/down counter: 20 kHz, up counter: 100 kHz
Counter depth32 bit
Max. output current24 V/0.5 A (short-circuit proof)
Special featuresset counter value, switch output, reload value
Technical dataMulti-functional I/Os | Encoder
Technologyincremental encoder interface
Nominal voltage24 V DC (-15%/+20%)
SpecificationEN 61131-2, type 3
Encoder connection1 x A, B: 24 V single-ended connection
Additional inputslatch input, 24 V DC
Limit frequency250,000 increments (with 4-fold evaluation), equivalent 62.5 kHz
Counter depth32 bit
Quadrature decoder4-fold evaluation
Max. output current24 V/0.5 A (short-circuit proof)
Special featureslatch function, software gate, set counter value, switch output, reload value
Technical dataMulti-functional I/Os | Analog input
Number of inputs2
Technologysingle-ended
Signal voltage0…10 V
Internal resistance500 kΩ
Input filter limit frequency2 kHz
Resolution12 bit (16 bit presentation)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Technical dataMulti-functional I/Os | Pulse width modulation
Connection technologyPWM output
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current24 V/0.5 A (short-circuit proof)
Frequency15 Hz…100 kHz
Duty factor0…100% (TON > 20 ns, TOFF > 200 ns)
Short-circuit currenttyp. < 2 A
Special featuresseparate frequency can be set for each channel
Ordering information
CX7050Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os
CX7051Embedded PC with Arm® Cortex®-M7, CANopen responder (slave) and integrated I/Os
Options
CX1900-01231 GB microSD card, instead of 512 MB microSD card*
CX1900-01252 GB microSD card, instead of 512 MB microSD card*
CX1900-013116 GB microSD card, instead of 512 MB microSD card*
*Only available as flash memory extension in combination with a CX CPU module on order. Suitable for CX7xxx, CX80xx, CX81xx, CX9020.
Accessories
CX1900-0122512 MB microSD card
CX1900-01241 GB microSD card
CX1900-01262 GB microSD card
CX1900-013216 GB microSD card
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
BZ1xxx100 contact labels, various colors, pre-printed
BZ2xxx100 contact labels, various Colors, blank

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use