Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2500-0070 | USB 3.0 module for CX20xx, CX52xx, CX53x0, CX56x0

CX2500-0070 | USB 3.0 module for CX20xx, CX52xx, CX53x0, CX56x0

CX2500-0070 | USB 3.0 module for CX20xx, CX52xx, CX53x0, CX56x0

CX2500-0070 | USB 3.0 module for CX20xx, CX52xx, CX53x0, CX56x0

CX2500-0070 | USB 3.0 module for CX20xx, CX52xx, CX53x0, CX56x0

The system modules are connected to the CPU on the left-hand side via a multi-pin connector. Internally they are connected via PCI Express®. For the CX20xx family, up to four modules can be connected in any order. One module can be connected to CX52x0, CX53x0 or CX56x0.

The CX2500-0070 USB module adds up to four further USB 3.0 interfaces.

Product status:

regular delivery

Product information

Technical dataCX2500-0070
Interfaces4 x USB 3.0 (max. 2 A total current)
Connection type4 x USB 3.0, type A
Power supplyvia system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D)24 mm x 99 mm x 54.5 mm
Weightapprox. 195 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use