DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2500-0030 | Serial Interface RS232 for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0030 | Serial Interface RS232 for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0030 | Serial Interface RS232 for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0030 | Serial Interface RS232 for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-0030 | Serial Interface RS232 for CX20xx, CX52x0, CX53x0, CX56x0

The system modules are connected to the CPU on the left-hand side via a multi-pin connector. Internally they are connected via PCI Express. For the CX20xx family, up to four modules can be connected in any order. One module can be connected toCX52x0, CX53x0 or CX56x0.

Serial interfaces can be added with the module CX2500-0030 (RS232).

Product status:

regular delivery

Product information

Technical dataCX2500-0030
InterfacesRS232
Type of connection2 x D-sub plug, 9-pin
Power supplyvia system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D)24 mm x 99 mm x 54.5 mm
Weightapprox. 205 g
Relative humidity95%, no condensation
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use