DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

High-quality stainless steel control panels with an IP65 protection rating

High-quality stainless steel control panels with an IP65 protection rating

The Control Panels from the CP39xx-14xx series in a stainless steel finish are control and operating devices that meet strict hygiene requirements – above all important in the pharmaceutical, food and packaging industries. The Control Panels with IP65 protection are characterized by an optimized housing design with minimized gaps.

Versatile stainless steel panels with IP65 protection

The housing geometry ensures that fluids run off automatically, thus helping to prevent the accumulation of contaminants.

Four display versions are offered with diagonal sizes of 12.1-, 15.6-, 18.5- and 21.5-inch.

The multi-touch screen is equipped with a laminated polyester film to avoid contamination of the produced goods when a device is damaged.

Further features, such as the resistance of the polished stainless steel surface, the polyester film and sealing agents that offer protection against a large number of chemical cleaning agents, cover a host of requirements for the use of the Control Panels in hygienic areas.

 

Flexible configuration

In addition to the capacitive multi-finger touch screen there are also versions available with additional emergency stop and three short-stroke keys with LED ring lighting for comfortable operation. Thus, central control tasks such as start and stop are integrated directly in the Control Panel.

The stainless steel Control Panels are designed for installation on a 48 mm mounting arm tube system. The mounting arm adapter (C9900-M759) for connection can be ordered separately. This simultaneously protects all connections and cables against contamination and chemical influences.

The range is rounded off by further accessories such as an RFID reader, an external USB interface or an adapter for tilting the Control Panel.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product information

Technical dataCP39xx-1401-0010Options
Device typeMulti-touch Control Panel with CP-Link 4 interface
Housingstainless steel housing 1.4301 with glass front (12.1", 15.6", 18.5") and silicone seal,
stainless steel housing 1.4404 with glass front (21.5") and silicone seal
Display size/resolution12.1" 1280 x 800, 15.6" 1366 x 768, 18.5" 1366 x 768 or 21.5" 1920 x 1080
Touch screenmulti-finger touch screen, flush laminated polyester film
Push-button extension3 x illuminated short-stroke buttons, round, 19 mm, button “I” with green ring lighting, button “0” with red ring lighting, third button with blue ring lighting, slide-in labels exchangeable, 1 x emergency stop, type RAFI RAFIX 22FS+, emergency stop, short-stroke buttons and LEDs are wired to a 19-pin round connector.
Protection ratingIP65
Connection technologyCP-Link 4 enables to connect the Control Panel at a distance of up to 100 m to the PC via a Cat.6A cable with either an integrated or separate 24 V DC power supply depending on the transmitter module. CP-Link 4 transmits USB 2.0 with 100 Mbit/s and DVI.
Interfaces1 x round connector M12 IP65 for CP-Link 4, 1 x USB A socket with IP65 screw-on cap
Operating temperature0…45°C
Installation6 M5 threaded holes for mounting arm adaptermounting arm adapter
Power supply24 V DC via connector of the push-button extension
CP39xx-1401-0010Stainless steel multi-touch Control Panel with CP-Link 4
CP3913-1401-001012.1-inch display 1280 x 800, Display only, multi-finger touch screen with CP-Link 4
CP3916-1401-001015.6-inch display 1366 x 768, Display only, multi-finger touch screen with CP-Link 4
CP3918-1401-001018.5-inch display 1366 x 768, Display only, multi-finger touch screen with CP-Link 4
CP3921-1401-001021.5-inch display 1920 x 1080, Display only, multi-finger touch screen with CP-Link 4
OptionsStainless steel multi-touch Control Panel with CP-Link 4
C9900-T32718.5-inch display with Full HD resolution 1920 x 1080, instead of standard resolution 1366 x 768
C9900-E295RFID reader for ISO 14443 A/B, ISO 15693, Mifare Classic, Mifare Plus, Mifare DESFire, Legic RF standards, Sony FeliCa, reading and writing, 13.56 MHz, connection via USB, mounted behind the front laminate
C9900-E2991-port USB A interface with stainless steel screw-on cap IP65 led out in the side wall of the mounting arm adapter C9900-M759, second side USB A plug IP65, occupies the USB port in the connection section, single part, not mounted
C9900-M759Rotatable mounting arm adapter, stainless steel, 1.4404, matt ground with grain size 240, mounting arm installation from top or bottom. Single part, not mounted. A separate tube holder is required for mounting: C9900-M735 holder with welded-on tube or C9900-M736 tube holder, single part, not mounted.
C9900-M764Adapter plate for C9900-M759 mounting arm adapter, stainless steel, 1.4404, matt ground with grain size 240, for tilting the Control Panel by +10° or -10°, single part, not mounted
C9900-M735Holder welded on a tube (length: 1.50 m, diameter: 48.3 mm) for C9900-M759 mounting arm adapter, stainless steel, 1.4404, matt ground with grain size 240, single part, not mounted
C9900-M736Holder for C9900-M759 mounting arm adapter, stainless steel, 1.4404, matt ground with grain size 240, must be welded, single part, not mounted

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use