DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP39xx, CP79xx | Stainless steel Control Panels

Versatile stainless steel panels with IP65 protection

The Control Panel series CP39xx-14xx and CP79xx-1400 in a stainless steel finish are control and operating devices that meet strict hygiene requirements – above all important in the pharmaceutical, food and packaging industries. The control panels with IP65 protection are characterized by an optimized housing design with minimized gaps. The housing geometry ensures that fluids run off automatically, thus helping to prevent the accumulation of contaminants.

Variety of input options

The control panels in a stainless steel finish are available with both resistive and capacitive touch screens. It is thus possible to use modern multi-touch applications even in areas with high hygiene requirements. The multi-touch screen is equipped with a laminated polyester film and thus offers increased splintering protection, which can help to avoid contamination of the products in the event of damage to the appliance. In addition, the Beckhoff product portfolio includes control panels with resistive touch screens. These can be used for existing applications or in places where the use of a capacitive touch screen is not possible.

Display variety

In addition to classic screens with a 4:3 or 5:4 aspect ratio, modern widescreen formats can also be used. The screen sizes range from 12 to 21.5 inches:

  • 12-inch, resolution 800 x 600 (4:3)
  • 12.1-inch, resolution 1280 x 800 (16:9)
  • 15-inch, resolution 1024 x 768 (4:3)
  • 15.6-inch, resolution 1366 x 768 (16:9)
  • 18.5-inch, resolution 1366 x 768 (16:9)
  • 19-inch, resolution 1280 x 1024 (5:4)
  • 21.5-inch, resolution 1920 x 1080 (16:9)

Flexible configuration

Thanks to the Beckhoff DVI/USB Extended and CP-Link 4 connection technologies, it is possible to use the stainless steel control panels at a distance of up to 100 meters from the industrial PC. The function of the control panel can also be supplemented by the use of a push-button extension. This allows push-buttons, emergency stop and RFID to be integrated with the control panel in a single housing.

Mounting is done via a mounting arm adapter on a 48 mm round tube. The connections are protected by the mounting arm adapter against dirt and the influence of chemicals.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Your selection:
    • CP39xx-1400-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

      Touch technology:
      Multi-touch
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, CP-Link 4
    • CP39xx-1401-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

      Touch technology:
      Multi-touch
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, CP-Link 4
    • CP39xx-1414-0010 | Stainless steel multi-touch Control Panel with CP-Link 4 – The One Cable Display Link

      Touch technology:
      Multi-touch
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, CP-Link 4
    • CP7901-1400-0010 | Stainless steel Control Panel in IP65 with 12-inch display

      CP7901-1400-0010 | Stainless steel Control Panel in IP65 with 12-inch display

      Touch technology:
      Single-touch
      Display:
      12-inch display 800 x 600
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, DVI/USB Extended 2.0
    • CP7901-1401-0010 | Stainless steel Control Panel in IP65 with 12-inch display, customer-specific variant

      CP7901-1401-0010 | Stainless steel Control Panel in IP65 with 12-inch display, customer-specific variant

      Touch technology:
      Single-touch
      Display:
      12-inch display 800 x 600
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, DVI/USB Extended 2.0
    • CP7902-1400-0010 | Stainless steel Control Panel in IP65 with 15-inch display

      CP7902-1400-0010 | Stainless steel Control Panel in IP65 with 15-inch display

      Touch technology:
      Single-touch
      Display:
      15-inch display 1024 x 768
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, DVI/USB Extended 2.0
    • CP7902-1401-0010 | Stainless steel Control Panel in IP65 with 15-inch display, customer-specific variant

      CP7902-1401-0010 | Stainless steel Control Panel in IP65 with 15-inch display, customer-specific variant

      Touch technology:
      Single-touch
      Display:
      15-inch display 1024 x 768
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, DVI/USB Extended 2.0
    • CP7903-1400-0010 | Stainless steel Control Panel in IP65 with 19-inch display

      CP7903-1400-0010 | Stainless steel Control Panel in IP65 with 19-inch display

      Touch technology:
      Single-touch
      Display:
      19-inch display 1280 x 1024
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, DVI/USB Extended 2.0
    • CP7903-1401-0010 | Stainless steel Control Panel in IP65 with 19-inch display, customer-specific variant

      CP7903-1401-0010 | Stainless steel Control Panel in IP65 with 19-inch display, customer-specific variant

      Touch technology:
      Single-touch
      Display:
      19-inch display 1280 x 1024
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      stainless steel finish, DVI/USB Extended 2.0