M12, X-coded, socket, straight, female, IP65/67, 8-pin – M12, X-coded, socket, straight, female, IP65/67, 8-pin
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 8-pin |
Coding | X-coded |
Body color | metal |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 8-pin |
Coding | X-coded |
Body color | metal |
Ordering information | |
---|---|
C9900-P942 | CP-Link 4 flange, shielded, metal, M12, X-coded, socket, straight, female, IP65/67, 8-pin |
© Beckhoff Automation 2024 - Terms of Use