DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K652...K666,-K761 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K652...K666,-K761 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K652...K666,-K761 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K652...K666,-K761 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

C9900-K652...K666,-K761 | CP-Link 4 cable, shielded, PVC, 4 x 2 x AWG23/7, fixed installation, black, Cat.6A

M12, X-coded, straight, plug, male, IP67, 8-pin - RJ45, plug, straight, male, IP20, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingX-coded
Rated current0.5 A
Rated voltage50 V AC / 60 V DC
Recommended torque, nut0.6 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.75 A
Rated voltage50 V AC / 60 V DC
Mating cycles≥ 750
Technical dataCable by meter
Cross-section4 x 2 x AWG23/7
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter8.7 mm ± 0.2 mm (0.3425" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colorblack
Ordering informationLength
C9900-K6673.00 m
C9900-K6525.00 m
C9900-K65310.00 m
C9900-K66515.00 m
C9900-K65420.00 m
C9900-K66625.00 m
C9900-K65530.00 m
C9900-K65640.00 m
C9900-K65750.00 m
C9900-K65860.00 m
C9900-K65970.00 m
C9900-K66080.00 m
C9900-K66190.00 m
C9900-K662100 m

© Beckhoff Automation 2025 - Terms of Use