DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS9771-2440-0000 | DC/DC converter PS9700; output: 24 V DC/40 A; input: 475…750 V DCNew

PS9771-2440-0000 | DC/DC converter PS9700; output: 24 V DC/40 A; input: 475…750 V DC

PS9771-2440-0000 | DC/DC converter PS9700; output: 24 V DC/40 A; input: 475…750 V DC

PS9771-2440-0000 | DC/DC converter PS9700; output: 24 V DC/40 A; input: 475…750 V DC

PS9771-2440-0000 | DC/DC converter PS9700; output: 24 V DC/40 A; input: 475…750 V DC

The PS9771-2440-0000 DC/DC converter is a voltage converter that operates with input voltages between 475 V DC and 750 V DC. It generates an output voltage of 24 V DC with 40 A.

 

Special features:

  • converts voltages to another voltage level
  • refreshes, amplifies, and stabilizes voltages
  • provides an electrically isolated SELV/PELV voltage

Product status:

regular delivery

Product information

Technical dataPS9771-2440-0000
Input voltage475…750 V DC (-32.6%/+7%)
Input voltage range320…802 V DC
Input current2.2…1.4 A
Starting currenttyp. 5 A peak
Output voltage24 V DC
Adjustment range24…28 V DC
Output current40 A
Power loss48.4 W
Typ. bridging period25 ms
Efficiencyapprox. 95.2%
Operating temperature-25…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 1500 g
Approvals/markingsCE
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)110 mm x 124 mm x 127 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringinput/output: screw type connection,
signal contact: spring-loaded technique
Connection cross-sectioninput:
e*: 0.5…6 mm²,
f*: 0.5…4 mm²,
a*: 0.5…4 mm²

output:
e*: 0.5…16 mm²,
f*: 0.5…10 mm²,
a*: 0.5…10 mm²

signal contact:
e*: 0.15…1.5 mm²,
f*: 0.15…1.5 mm²,
a*: 0.15…1.5 mm²
Connection cross-section AWGInput: AWG20-10
Output: AWG22-8
Signal contact: AWG26-14
Stripping lengthinput: 7 mm,
output: 12 mm,
signal contact: 7 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use