DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS9711-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 18…35 V DCNew

PS9711-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 18…35 V DC

PS9711-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 18…35 V DC

PS9711-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 18…35 V DC

PS9711-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 18…35 V DC

The PS9711-2410-0000 DC/DC converter is a voltage converter that operates with input voltages between 18 V DC and 35 V DC. It generates an output voltage of 24 V DC.

 

Special features:

  • converts voltages to another voltage level
  • refreshes, amplifies, and stabilizes voltages
  • provides an electrically isolated SELV/PELV voltage

Product status:

regular delivery

Product information

Technical dataPS9711-2410-0000
Input voltage24 V DC (-25%/+46%)
Input voltage range18…35 V DC
Input current10.5 A
Starting currenttyp. 8 A peak
Output voltage24 V DC
Adjustment range24…28 V DC
Output current10 A
Short-circuit current15 A
Power loss14.8 W
Typ. bridging period8 ms bei 24 V DC input, 24 V, 5 A output
Efficiencyapprox. 94.2%
Operating temperature-25…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 500 g
Approvals/markingsCE
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)42 mm x 124 mm x 117 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringinput/output: screw type connection
Connection cross-sectione*: max. 6 mm²,
f*: max. 4 mm²,
a*: max. 4 mm²
Max. cable diameter with end sleeve2.8 mm
Connection cross-section AWGInput/Output: AWG20-10
Stripping length7 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use