DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS9401-2440-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 20 A; output: 12…28 V DC, 1 x 40 A

PS9401-2440-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 20 A; output: 12…28 V DC, 1 x 40 A

PS9401-2440-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 20 A; output: 12…28 V DC, 1 x 40 A

PS9401-2440-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 20 A; output: 12…28 V DC, 1 x 40 A

PS9401-2440-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 20 A; output: 12…28 V DC, 1 x 40 A

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The PS9401-2440-0000 redundancy module is suitable for the setup of a redundant, fail-safe supply network. It is equipped with two inputs, to which two 20 A power supplies with 12 V DC or 24 V DC can be connected. The output can continuously conduct rated currents of up to 40 A. The module is suitable for power supplies with constant current overload behavior (UI characteristic) as well as every type of hiccup overload behavior. The redundancy module uses MOSFETs to decouple the two inputs; this reduces heat generation and the voltage drop between input and output. The redundancy module requires no additional auxiliary voltage and is autonomous even in case of a short-circuit at the output. Due to the low losses, the module is very compact and requires an installation width of just 36 mm on the DIN rail.

Product status:

regular delivery

Product information

Technical dataPS9401-2440-0000
Input voltageDC 12…28 V
Input current2 x 0…20 A
Input current for 5 s2 x 20…32.5 A
Output current0…40 A
Output current 5 s40…65 A
Voltage drop input/outputtyp. 72 mV; input 2 x 10 A,
typ. 140 mV; input 2 x 20 A
Power losstyp. 2.15 W; 24 V input: 2 x 10 A,
typ. 2.6 W; 24 V input: 1 x 20 A
Operating temperature-40…+70 °C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 340 g
Approvals/markingsCE, UL508, ATEX, IECEx, Class I Div2
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)36 mm x 124 mm x 127 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringinput/output: screw type connection
Connection cross-sectioninput:
e*: 0.5…6 mm²,
f*: 0.5…4 mm²,
a*: 0.5…4 mm²

output:
e*: 0.5…16 mm²,
f*: 0.5…10 mm²,
a*: 0.5…10 mm²
Connection cross-section AWGInput: AWG 20-10
Output: AWG 22-8
Stripping lengthinput: 7 mm,
output: 12 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use