DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS9401-2420-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 10 A; output: 12…28 V DC, 1 x 20 A

PS9401-2420-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 10 A; output: 12…28 V DC, 1 x 20 A

PS9401-2420-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 10 A; output: 12…28 V DC, 1 x 20 A

PS9401-2420-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 10 A; output: 12…28 V DC, 1 x 20 A

PS9401-2420-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 10 A; output: 12…28 V DC, 1 x 20 A

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The PS9401-2420-0000 redundancy module is suitable for the setup of a redundant, fail-safe supply network. It is equipped with two inputs, to which two 10 A power supplies with 12 V DC or 24 V DC can be connected. The output can continuously conduct rated currents of up to 20 A. The redundancy module uses MOSFETs to decouple the two inputs; this reduces heat generation and the voltage drop between input and output. The redundancy module requires no additional auxiliary voltage and is autonomous even in case of a short-circuit at the output. Due to the low losses, the module is very compact and requires an installation width of just 32 mm on the DIN rail.

Product status:

regular delivery

Product information

Technical dataPS9401-2420-0000
Input voltageDC 12…28 V
Input current2 x 0…10 A
Input current for 5 s2 x 0…16 A
Output current0…20 A
Output current 5 s20…32.5 A
Voltage drop input/outputtyp. 60 mV; input 2 x 5 A,
typ. 110 mV; input 2 x 10 A
Power losstyp. 0.6 W; 24 V input: 2 x 5 A,
typ. 2.0 W; 24 V input: 2 x 10 A
Operating temperature-40…+70 °C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 250 g
Approvals/markingsCE, UL508, ATEX, IECEx, Class I Div2
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)32 mm x 124 mm x 117 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringinput/output: screw type connection
Connection cross-sectioninput/output:
e*: max. 6 mm²,
f*: max. 4 mm²,
a*: max. 4 mm²
Connection cross-section AWGInput/Output: AWG 20-10
Stripping length7 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use