DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS9031-4820-0001 | Buffer module PS9000; output: 48 V DC, 20 A, 100 ms; input: 48 V DC

PS9031-4820-0001 | Buffer module PS9000; output: 48 V DC, 20 A, 100 ms; input: 48 V DC

PS9031-4820-0001 | Buffer module PS9000; output: 48 V DC, 20 A, 100 ms; input: 48 V DC

PS9031-4820-0001 | Buffer module PS9000; output: 48 V DC, 20 A, 100 ms; input: 48 V DC

PS9031-4820-0001 | Buffer module PS9000; output: 48 V DC, 20 A, 100 ms; input: 48 V DC

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The PS9031-4820-0001 buffer module is an add-on module for 48 V DC regulated power supplies and can be used for various purposes:

 

  • supply of direct current for bridging the failure of DC power supply systems
  • extension of the hold-up time after failure of the mains voltage
  • short-term supply of an additional peak current that lies above the nominal current of the power supply

 

As buffer voltage, there is a choice between a fixed value of 45 V DC or a value that depends on the input voltage. The buffer current, which is supplied with the aid of electrolytic capacitors, is around 20 A at 45 V for typically 150 ms. The transition between normal and buffer operation is gapless. The status of the buffer module can be read via additional signal contacts, e.g. whether the buffer capacitors are fully charged or the device is in buffer mode. Regular maintenance or replacement of the capacitors is not necessary. All modules are electronically protected against overload and short-circuit and can be operated in a wide temperature range.

Product status:

regular delivery

Product information

Technical dataPS9031-4820-0001
Input voltageDC 48 V
Output voltage45 V/Vin - 2 V
Output current20 A
Buffer timemin. 100 ms (45 V; 20 A)
Loading timetyp. 21 s
Efficiency> 99 %
Operating temperature-25…+70 °C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 740 g
Approvals/markingsCE, UL508
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)64 mm x 124 mm x 102 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringinput/output: spring-loaded technique,
signal contact: screw type connection
Connection cross-sectioninput/output:
e*: max. 6 mm²,
f*: max. 4 mm²,
a*: max. 4 mm²

signal contact:
e*: max. 2.5 mm²,
f*: max. 2.5 mm²,
a*: max. 2.5 mm²
Connection cross-section AWGInput/Output: AWG 20-10
Signal contact: AWG 22-14
Stripping lengthinput/output: 10 mm,
signal contact: 6 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use