DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS3031-4810-0001 | Power supply PS3000; output: 48 V DC, 10 A; input: 3 AC 380…480 V, 3-phase

PS3031-4810-0001 | Power supply PS3000; output: 48 V DC, 10 A; input: 3 AC 380…480 V, 3-phase

PS3031-4810-0001 | Power supply PS3000; output: 48 V DC, 10 A; input: 3 AC 380…480 V, 3-phase

PS3031-4810-0001 | Power supply PS3000; output: 48 V DC, 10 A; input: 3 AC 380…480 V, 3-phase

PS3031-4810-0001 | Power supply PS3000; output: 48 V DC, 10 A; input: 3 AC 380…480 V, 3-phase

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The power supply PS3031-4810-0001 is a 3-phase, 48 V DC power supply with an output current of 10 A and an output power of 480 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

The PS3031-4810-0001 has an extra power with a maximum output power of 150% for 4 seconds and can precisely trigger fuses with short-term peak current. The power supply belongs to the PS3000 family and has a width of 65 mm. A DC OK LED, an overload LED and a potential-free relay contact monitor the status of the output voltage.

Product status:

regular delivery

Product information

Technical dataPS3031-4810-0001
Input voltage3 AC 380…480 V
Wide-range inputyes
Input currenttyp. 0.79 A at 400 V AC
Switch-on current limiteryes
Mains frequency50…60 Hz
Starting currenttyp. 3 A peak at 400 V AC
Harmonic correction (PFC)active
Output voltage48 V DC
Adjustment range48…55 V DC
Output current10 A
Output480 W
Outpout power for 4 s720 W
Extra power50%/4 s
Precise fuse releaseyes
DC OK LEDyes
Overload LEDyes
Efficiencyapprox. 95.4%
Operating temperature-25…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 870 g
Approvals/markingsCE, UL508
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)65 mm x 124 mm x 127 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringspring-loaded technique
Connection cross-sectione*: 0.5…6 mm²,
f*: 0.5…4 mm²,
a*: 0.5…4 mm²
Connection cross-section AWGAWG20-10
Stripping length9…10 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use