DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS3031-2440-0000 | Power supply PS3000; output: 24 V DC, 40 A; input: 3 AC 380…480 V, 3-phase

PS3031-2440-0000 | Power supply PS3000; output: 24 V DC, 40 A; input: 3 AC 380…480 V, 3-phase

PS3031-2440-0000 | Power supply PS3000; output: 24 V DC, 40 A; input: 3 AC 380…480 V, 3-phase

PS3031-2440-0000 | Power supply PS3000; output: 24 V DC, 40 A; input: 3 AC 380…480 V, 3-phase

PS3031-2440-0000 | Power supply PS3000; output: 24 V DC, 40 A; input: 3 AC 380…480 V, 3-phase

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The power supply PS3031-2440-0000 is a 3-phase, 24 V DC power supply with an output current of 40 A and an output power of 960/1440 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

The PS3031-2440-0000 has an extra power with a maximum output power of 150% for 4 seconds and can precisely trigger fuses with short-term peak current. The power supply belongs to the PS3000 family and has a width of 110 mm. A DC OK LED, an overload LED and a potential-free relay contact monitor the status of the output voltage. The output voltage can be switched off by a shut-down contact directly.

Product status:

regular delivery

Product information

Technical dataPS3031-2440-0000
Input voltage3 AC 380…480 V
Wide-range inputyes
Input currenttyp. 1.65 A at 400 V AC
Switch-on current limiteryes
Mains frequency50…60 Hz
Starting currenttyp. 4.5 A peak at 400 V AC
Harmonic correction (PFC)active
Output voltage24 V DC
Adjustment range24…28 V DC
Output current40 A
Output960 W
Outpout power for 4 s1440 W
Extra power50%/4 s
Precise fuse releaseyes
DC OK LEDyes
Overload LEDyes
Shut down contactyes
Efficiencyapprox. 95.3%
Operating temperature-25…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 1500 g
Approvals/markingsCE, UL508, SEMI F47
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)110 mm x 124 mm x 127 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringinput/output: screw type connection,
signal contact: spring-loaded technique
Connection cross-sectioninput:
e*: 0.5…6 mm²,
f*: 0.5…4 mm²,
a*: 0.5…4 mm²

output:
e*: 0.5…16 mm²,
f*: 0.5…10 mm²,
a*: 0.5…10 mm²

signal contact:
e*: 0.15…1.5 mm²,
f*: 0.15…1.5 mm²,
a*: 0.15…1.5 mm²
Connection cross-section AWGInput: AWG20-10
Output: AWG22-8
Signal contact: AWG26-14
Stripping lengthinput: 7 mm,
output: 12 mm,
signal contact: 7 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use