DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS2001-4810-0000 | Power supply PS2000; output: 48 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS2001-4810-0000 | Power supply PS2000; output: 48 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS2001-4810-0000 | Power supply PS2000; output: 48 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS2001-4810-0000 | Power supply PS2000; output: 48 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

PS2001-4810-0000 | Power supply PS2000; output: 48 V DC, 10 A; input: AC 100…240 V/DC 110…150 V, 1-phase

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The power supply PS2001-4810-0000 is a single-phase, 48 V DC power supply with an output current of 10 A and an output power of 480 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

The PS2001-4810-0000 has an extra power with a permanent, maximum output power of 120% and can precisely trigger fuses with short-term peak current. The power supply belongs to the PS2000 family and has a width of 48 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage.

The power supply has the ATEX/IECEx and Class I Div2 approval to meet the requirements of the process industry.

Product status:

regular delivery

Product information

Technical dataPS2001-4810-0000
Input voltageAC 100…240 V, DC 110…150 V
Wide-range inputyes
Input currenttyp. 2.23 A at 230 V AC
Switch-on current limiteryes
Mains frequency50…60 Hz
Starting currenttyp. 4.5 A peak at 230 V AC
Harmonic correction (PFC)active
Output voltage48 V DC
Adjustment range48…56 V DC
Output current10 A
Output480 W
Extra power20% (continuously)
Precise fuse releaseyes
DC OK LEDyes
Efficiencyapprox. 96.3%
Operating temperature-25…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 830 g
Approvals/markingsCE, UL61010, ATEX, IECEx, Class I Div2, SEMI F47
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)48 mm x 124 mm x 127 mm
Materialaluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringspring-loaded technique
Connection cross-sectioninput/output:
e*: 0.5…6 mm²,
f*: 0.5…4 mm²,
a*: 0.5…4 mm²
Max. cable diameter with end sleeveInput/Output: 2.8 mm
Connection cross-section AWGInput/Output: AWG20-10
Stripping lengthinput/output: 10 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use