![PS2001-2420-0000 | Power supply PS2000; output: 24 V DC, 20 A; input: AC 100…240 V/DC 110…150 V, 1-phase](https://multimedia.beckhoff.com/media/ps2001-2420-0000__web_preview.png)
The power supply PS2001-2420-0000 is a single-phase, 24 V DC power supply with an output current of 20 A and an output power of 480 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.
The PS2001-2420-0000 has an extra power with a permanent, maximum output power of 120% and can precisely trigger fuses with short-term peak current. The power supply belongs to the PS2000 family and has a width of 48 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage.
The power supply has ATEX/IECEx and Class I Div2 approval as well as SEMI F47 certification to meet the requirements of the semiconductor industry.
Product status:
regular delivery
Product information
Technical data | PS2001-2420-0000 |
---|---|
Input voltage | AC 100…240 V, DC 110…150 V |
Wide-range input | yes |
Input current | typ. 2.23 A at 230 V AC |
Switch-on current limiter | yes |
Mains frequency | 50…60 Hz |
Starting current | typ. 4.5 A peak at 230 V AC |
Harmonic correction (PFC) | active |
Output voltage | 24 V DC |
Adjustment range | 24…28 V DC |
Output current | 20 A |
Output | 480 W |
Extra power | 20% (continuously) |
Precise fuse release | yes |
DC OK LED | yes |
Efficiency | approx. 95.6% |
Operating temperature | -25…+70°C |
Shock resistance | conforms to EN 60068-2-27 |
Vibration resistance | conforms to EN 60068-2-6 |
Weight | approx. 830 g |
Approvals/markings | CE, UL61010, ATEX, IECEx, Class I Div2, SEMI F47 |
Protection rating | IP20 |
Housing data | Power supply |
---|---|
Dimensions (W x H x D) | 48 mm x 124 mm x 127 mm |
Material | aluminum |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Wiring | spring-loaded technique |
Connection cross-section | input/output: e*: 0.5…6 mm², f*: 0.5…4 mm², a*: 0.5…4 mm² |
Max. cable diameter with end sleeve | Input/Output: 2.8 mm |
Connection cross-section AWG | Input/Output: AWG20-10 |
Stripping length | input/output: 10 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use