DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS1111-2402-0002 | Power supply PS1000; output: 24 V DC, 2.5 A; input: AC 100…240 V, 1-phase, NEC Class2

PS1111-2402-0002 | Power supply PS1000; output: 24 V DC, 2.5 A; input: AC 100…240 V, 1-phase, NEC Class2

PS1111-2402-0002 | Power supply PS1000; output: 24 V DC, 2.5 A; input: AC 100…240 V, 1-phase, NEC Class2

PS1111-2402-0002 | Power supply PS1000; output: 24 V DC, 2.5 A; input: AC 100…240 V, 1-phase, NEC Class2

PS1111-2402-0002 | Power supply PS1000; output: 24 V DC, 2.5 A; input: AC 100…240 V, 1-phase, NEC Class2

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The power supply PS1111-2402-0002 is a single-phase, 24 V DC power supply with an output current of 2.5 A. On the input side, the device has a wide range input and an inrush current surge regulation. The output power is 60 W and meets NEC Class 2 requirements. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 36 mm. A DC OK LED monitors the status of the output voltage. The power supply is designed in protection class II and does not require a protective conductor on the primary side.

Product status:

regular delivery

Product information

Technical dataPS1111-2402-0002
Input voltageAC 100…240 V
Wide-range inputyes
Input currenttyp. 0.6 A at 230 V AC
Switch-on current limiteryes
Mains frequency50…60 Hz
Starting currenttyp. 30 A peak at 230 V AC
Output voltage24 V DC
Adjustment range24…28 V DC
Output current2.5 A
Output60 W
DC OK LEDyes
Efficiencyapprox. 91.8%
Operating temperature-10…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 220 g
Approvals/markingsCE, NEC Class 2, UL61010
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)36 mm x 90 mm x 91 mm
Materialpolycarbonate/ABS
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringpush-in technique
Connection cross-sectione*: max. 2.5 mm²,
f*: max. 2.5 mm²,
a*: max. 1.5 mm²
Max. cable diameter with end sleeve2.3 mm
Connection cross-section AWGAWavG 24-12
Stripping length9…10 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use