![PS1061-2420-0000 | Power supply PS1000; output: 24 V DC, 20 A; input: AC 200…240 V, 1-phase](https://multimedia.beckhoff.com/media/PS1061-2420-0000__web_preview.png)
The power supply PS1061-2420-0000 is a single-phase, 24 V DC power supply with an output current of 20 A and an output power of 480 W. On the input side, the device has a local AC input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 49 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage.
Product status:
regular delivery
Product information
Technical data | PS1061-2420-0000 |
---|---|
Input voltage | AC 200…240 V |
Wide-range input | yes |
Input current | typ. 2.2 A at 230 V AC |
Switch-on current limiter | yes |
Mains frequency | 50…60 Hz |
Starting current | typ. 16 A peak at 230 V AC |
Harmonic correction (PFC) | active |
Output voltage | 24 V DC |
Adjustment range | 24…28 V DC |
Output current | 20 A |
Output | 480 W |
DC OK LED | yes |
Efficiency | approx. 95.7% |
Operating temperature | -25…+70°C |
Shock resistance | conforms to EN 60068-2-27 |
Vibration resistance | conforms to EN 60068-2-6 |
Weight | approx. 620 g |
Approvals/markings | CE, UL61010 |
Protection rating | IP20 |
Housing data | Power supply |
---|---|
Dimensions (W x H x D) | 49 mm x 124 mm x 124 mm |
Material | polycarbonate |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Wiring | input/output: screw type connection,
signal contact: push-in technique |
Connection cross-section | input/output: e*: max. 6 mm², f*: max. 4 mm², a*: max. 4 mm² signal contact: e*: max. 1.5 mm², f*: max. 1.5 mm², a*: max. 1.5 mm² |
Max. cable diameter with end sleeve | Input/Output: 2.8 mm, Signal contact: 1.6 mm |
Connection cross-section AWG | Input/Output: AWG20-10 Signal contact: AWG28-16 |
Stripping length | 7 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use