DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

PS1011-2410-0000 | Power supply PS1000; output: 24 V DC, 10 A; input: AC 100…240 V, 1-phase

PS1011-2410-0000 | Power supply PS1000; output: 24 V DC, 10 A; input: AC 100…240 V, 1-phase

PS1011-2410-0000 | Power supply PS1000; output: 24 V DC, 10 A; input: AC 100…240 V, 1-phase

PS1011-2410-0000 | Power supply PS1000; output: 24 V DC, 10 A; input: AC 100…240 V, 1-phase

PS1011-2410-0000 | Power supply PS1000; output: 24 V DC, 10 A; input: AC 100…240 V, 1-phase

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The power supply PS1011-2410-0000 is a single-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 49 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage.

Product status:

regular delivery

Product information

Technical dataPS1011-2410-0000
Input voltageAC 100…240 V
Wide-range inputyes
Input currenttyp. 1.18 A at 230 V AC
Switch-on current limiteryes
Mains frequency50…60 Hz
Starting currenttyp. 16 A peak at 230 V AC
Harmonic correction (PFC)active
Output voltage24 V DC
Adjustment range24…28 V DC
Output current10 A
Output240 W
DC OK LEDyes
Efficiencyapprox. 95.2%
Operating temperature-25…+70°C
Shock resistanceconforms to EN 60068-2-27
Vibration resistanceconforms to EN 60068-2-6
Weightapprox. 540 g
Approvals/markingsCE, UL61010
Protection ratingIP20
Housing dataPower supply
Dimensions (W x H x D)49 mm x 124 mm x 124 mm
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringinput/output: screw type connection,
signal contact: push-in technique
Connection cross-sectioninput/output:
e*: max. 6 mm²,
f*: max. 4 mm²,
a*: max. 4 mm²

signal contact:
e*: max. 1.5 mm²,
f*: max. 1.5 mm²,
a*: max. 1.5 mm²
Max. cable diameter with end sleeveInput/Output: 2.8 mm, Signal contact: 1.6 mm
Connection cross-section AWGInput/Output: AWG20-10
Signal contact: AWG28-16
Stripping length7 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use