DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ERI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

Image similar, may contain optional accessories
ERI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

ERI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

IO-Link status LED
IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24-1)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | Sensor Supply P24-1
2 | Input +
3 | N24
4 | Input -
5 | Shield
Top view 
I/O connection 
Connector assignment 
ERI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

ERI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

The ERI3174-0002 IO-Link box has four analog inputs which can be individually parameterized, so that they process signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or input current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available.

The IO-Link box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ERI series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataERI3174-0002
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of inputs4
Input connectionsM12, screw type
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Internal resistance> 200 kΩ | typ. 85 Ω + diode voltage
Common-mode voltage UCMmax. 35 V
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Conversion time~ 100 µs
Input filter limit frequency5 kHz
Input filterconfigurable
Sensor supplyfrom additional power supply P24
Current consumptiontyp. 100 mA from L+
Electrical isolationL+/P24: yes
Special featurescurrent or voltage parameterizable (0/4…20 mA, -10/0…10 V)
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 265 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use