DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ERI2809-0022 | IO-Link box, 16-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

Image similar, may contain optional accessories
ERI2809-0022 | IO-Link box, 16-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

ERI2809-0022 | IO-Link box, 16-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

IO-Link status LED
IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | + 24 V DC P24
2 | Output B
3 | N24
4 | Output A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
ERI2809-0022 | IO-Link box, 16-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

ERI2809-0022 | IO-Link box, 16-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

The ERI2809-0022 IO-Link box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The 16 outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current.

The signal state is indicated by means of light emitting diodes. The signals are connected via M12 screw type connectors. All outputs are short-circuit proof and protected against inverse connection.

The IO-Link box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ERI series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataERI2809-0022
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of outputs16
Output connectionsM12, screw type
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, from P24, individually short-circuit proof, ∑ 4 A
Short-circuit currenttyp. 1.5 A
Current consumptiontyp. 100 mA from L+
Auxiliary power currenttyp. 20 mA + load
Electrical isolationL+/P24: yes
Weightapprox. 450 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use