DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ERI2339-0022 | IO-Link box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, zinc die-cast

Image similar, may contain optional accessories
ERI2339-0022 | IO-Link box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, zinc die-cast

ERI2339-0022 | IO-Link box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, zinc die-cast

IO-Link status LED
IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | + 24 V DC P24
2 | In-/Output B
3 | N24
4 | In-/Output A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
ERI2339-0022 | IO-Link box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, zinc die-cast

ERI2339-0022 | IO-Link box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, zinc die-cast

The ERI2339-0022 IO-Link box has 16 digital channels, each of which can optionally be operated as an input or as an output. A filter constant of 3.0 ms is available for the inputs. The outputs are short-circuit proof and protected against inverse polarity. They handle load currents of up to 0.5 A each, although the total current is limited to 4 A. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M12 screw type connectors.

The IO-Link box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ERI series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataERI2339-0022
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of channels16 digital inputs or outputs
Input/output connectionsM12, screw type
Input filter3.0 ms (default), adjustable 0…20 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Sensor supplyfrom P24, max 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, from P24, individually short-circuit proof, ∑ 4 A
Short-circuit currentmax. 1.5 A
Current consumptiontyp. 100 mA from L+
Auxiliary power currenttyp. 20 mA + load
Electrical isolationL+/P24: yes
Weightapprox. 450 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use