DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPI4374-0002 | IO-Link box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

Image similar, may contain optional accessories
EPI4374-0002 | IO-Link box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPI4374-0002 | IO-Link box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

IO-Link status LED
IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24-1)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | Sensor Supply P24
2 | Input +
3 | N24
4 | Input -
5 | Shield
1 | Output +
2 | P24
3 | Output -
4 | N24
5 | Shield
Top view 
I/O connection 
Connector assignment 
EPI4374-0002 | IO-Link box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPI4374-0002 | IO-Link box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

From the IO-Link sensor into the cloud

From the IO-Link sensor into the cloud

The EPI4374-0002 IO-Link box combines two analog inputs and two analog outputs which can be individually parameterized, so that they process/generate signals either in the -10…+10 V or the 0/4…20 mA range. The resolution for the current and voltage signals is 16 bit (signed).

The voltage or output current is supplied to the process level with a resolution of 15 bit (default), and is electrically isolated. Ground potential for the two output channels is common with the 24 V DC supply.

 

The EPI4374-0002 is a Class B device, a 5 wire cable is required for connection.

Product status:

regular delivery

Product information

Technical dataEPI4374-0002
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of channels2 analog outputs + 2 analog inputs
Number of outputs2
Number of inputs2
Input/output connectionsM12, screw type
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Load> 5 kΩ | < 500 Ω
Internal resistanceinput: > 200 kΩ | typ. 85 Ω + diode voltage
Resolution16 bit (incl. sign)
Input filter limit frequency5 kHz
Conversion timeinput: ~ 100 µs, output: ~ 40 µs
Measurement error/uncertainty< 0.1% (relative to full scale value)
Electrical isolationL+/P24: yes
Current consumptiontyp. 100 mA from L+
Special featurescombi module, current or voltage parameterizable per channel
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use