DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPI2008-0002 | IO-Link box, 8-channel digital output, 24 V DC, 0.5 A, M12

Image similar, may contain optional accessories
EPI2008-0002 | IO-Link box, 8-channel digital output, 24 V DC, 0.5 A, M12

EPI2008-0002 | IO-Link box, 8-channel digital output, 24 V DC, 0.5 A, M12

IO-Link status LED
IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | + 24 V DC P24
2 | Output B
3 | N24
4 | Output A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPI2008-0002 | IO-Link box, 8-channel digital output, 24 V DC, 0.5 A, M12

EPI2008-0002 | IO-Link box, 8-channel digital output, 24 V DC, 0.5 A, M12

From the IO-Link sensor into the cloud

From the IO-Link sensor into the cloud

The EPI2008-0002 IO-Link box with digital outputs connects binary control signals from the controller on to the actuators at the process level. The eight outputs handle load currents of up to 0.5 A, and although the total current is limited to 4 A, they indicate their status through light emitting diodes. The signals are connected via M12 screw type connectors. The outputs are short-circuit proof and protected against inverse connection.

Product status:

regular delivery

Product information

Technical dataEPI2008-0002
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of outputs8
Output connectionsM12, screw type
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, from P24, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Current consumptiontyp. 100 mA from L+
Auxiliary power currenttyp. 20 mA + load
Electrical isolationL+/P24: yes
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use