The EPI2339-0021 IO-Link box has 16 digital channels, each of which can optionally be operated as an input or as an output. A filter constant of 3.0 ms is available for the inputs. The outputs are short-circuit proof and protected against inverse polarity. They handle load currents of up to 0.5 A each, although the total current is limited to 4 A. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors.
Product status:
regular delivery
Product information
Technical data | EPI2339-0021 |
---|---|
Communication | IO-Link |
Interfaces | 1 x M12 plug, A-coded |
Data transfer rates | 230.4 kbaud (COM 3) |
Specification version | IO-Link V1.1, Class B |
Number of channels | 16 digital inputs or outputs |
Input/output connections | M8, screw type |
Input filter | 3.0 ms (default), adjustable 0…20 ms |
“0” signal voltage | -3…+5 V (EN 61131-2, type 3) |
“1” signal voltage | 11…30 V (EN 61131-2, type 3) |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Sensor supply | from P24, max 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, from P24, individually short-circuit proof, ∑ 4 A |
Short-circuit current | max. 1.5 A |
Current consumption | typ. 100 mA from L+ |
Auxiliary power current | typ. 20 mA + load |
Electrical isolation | L+/P24: yes |
Weight | approx. 250 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE, UL |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Housing data | 16 x M8, 8 x M12 |
---|---|
Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use