DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPI2338-0002 | IO-Link box, 8-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

Image similar, may contain optional accessories
EPI2338-0002 | IO-Link box, 8-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

EPI2338-0002 | IO-Link box, 8-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | + 24 V DC P24
2 | In-/Output B
3 | N24
4 | In-/Output A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPI2338-0002 | IO-Link box, 8-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

EPI2338-0002 | IO-Link box, 8-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

From the IO-Link sensor into the cloud

From the IO-Link sensor into the cloud

The EPI2338-0002 IO-Link box has eight digital channels, each of which can optionally be operated as an input or as an output. A configuration for using a channel as input or output is not necessary; the input circuit is internally connected to the output driver, so that a set output is displayed automatically in the input process image.

The outputs handle load currents of up to 0.5 A, and although the total current is limited to 4 A, they are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M12 connectors.

Product status:

regular delivery

Product information

Technical dataEPI2338-0002
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of channels8 digital inputs or outputs
Input/output connectionsM12, screw type
Input filter3.0 ms (default), adjustable 0…20 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Sensor supplyfrom P24, max 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, from P24, individually short-circuit proof
Short-circuit currentmax. 1.5 A
Current consumptiontyp. 100 mA from L+
Auxiliary power currenttyp. 20 mA + load
Electrical isolationL+/P24: yes
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use