DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPI1008-0001 | IO-Link box, 8-channel digital input, 24 V DC, 3 ms, M8

Image similar, may contain optional accessories
EPI1008-0001 | IO-Link box, 8-channel digital input, 24 V DC, 3 ms, M8

EPI1008-0001 | IO-Link box, 8-channel digital input, 24 V DC, 3 ms, M8

IO-Link status LED
IO-Link interface Class A
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
1 | L+
2 | n.c.
3 | L-
4 | C/Q
5 | n.c.
1 | + 24 V DC US1
3 | L-
4 | Input
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPI1008-0001 | IO-Link box, 8-channel digital input, 24 V DC, 3 ms, M8

EPI1008-0001 | IO-Link box, 8-channel digital input, 24 V DC, 3 ms, M8

From the IO-Link sensor into the cloud

From the IO-Link sensor into the cloud

The EPI1008-0001 IO-Link box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.

Product status:

regular delivery

Product information

Technical dataEPI1008-0001
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class A
Number of inputs8
Input connectionsM8, screw type
Nominal input voltage24 V DC (-15%/+20%)
Input filter3.0 ms (default), adjustable 0…20 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Sensor supplymax. 0.5 A, from L+, short-circuit proof in total
Current consumptiontyp. 100 mA from L+
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use