DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IE6022 | Extension Box, 2-channel communication interface, serial, RS422/RS485, M12

Image similar, may contain optional accessories
IE6022 | Extension Box, 2-channel communication interface, serial, RS422/RS485, M12

IE6022 | Extension Box, 2-channel communication interface, serial, RS422/RS485, M12

IP-Link interface
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | TxD-
2 | TxD+
3 | RxD-
4 | RxD+
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
IE6022 | Extension Box, 2-channel communication interface, serial, RS422/RS485, M12

IE6022 | Extension Box, 2-channel communication interface, serial, RS422/RS485, M12

The IE6022 serial interface module allows the connection of devices with a RS422 or RS485 interface. The module transmits the data in a fully transparent manner to the higher-level automation device. The data is transferred via the fieldbus using a simple handshake protocol. This does not have any effect on the protocol of the serial interface. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 115,200 baud, while a 128 byte receive buffer and a 16 byte send buffer are available. The transmission of differential signals according to RS232 guarantees high immunity to interference through electrically isolated signals.

Product status:

regular delivery

Product information

Technical dataIE6022
Data transfer channelsTxD and RxD, full/half duplex
Data transfer rates1200…115,200 baud, 9600 baud (8 bits, no parity, 1 stop bit) is preset
RS422 connectionM12, screw type
Nominal voltage24 V DC (-15%/+20%)
Bit transferwith differential signal
Line impedance120 Ω
Cable lengthmax. 500 m twisted pair
Common-mode voltage UCMmax. -7…+12 V to ground
Data buffer128 bytes receive buffer, 16 bytes transmit buffer
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from US (without sensor current)40 mA
Bit width in the process imageinput/output: 3 x 8 bit user data, 1 x 8 bit control/status (up to 5 x 8 bit user data are possible)
Electrical isolationRS485/control voltage: 500 V, to the fieldbus: yes, via IP-Link
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use