DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IE2403 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, IP20 connector

Image similar, may contain optional accessories
IE2403 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, IP20 connector

IE2403 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, IP20 connector

IP-Link interface
I/O connection sockets (input)
Signal status display
I/O connection sockets (output)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
+ 24 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
0 V
+ 24 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
0 V
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
+ 24 V
1-wire
2-wire
3-wire
0 V
1-wire
2-wire
Top view 
I/O connection 
Connector assignment 
IE2403 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, IP20 connector

IE2403 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, IP20 connector

The digital IE2403 I/O module has sixteen channels with eight inputs and eight outputs. The device can therefore be flexibly adapted to the requirements of the application. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. For the signal connection connectors with a spring-loaded system are used, optionally available with 1 or 3 pins. The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical data digital inputs/outputsIE2403
Number of channels8 inputs + 8 outputs
Input/output connectionsconnector with spring-loaded system
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output currentmax. 0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA per channel
Current consumption from US (without sensor current)25 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image8 inputs + 8 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use