DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IE1012 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M12

Image similar, may contain optional accessories
IE1012 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M12

IE1012 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M12

IP-Link interface
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | +24 V DC US
2 | n.c.
3 | GND
4 | Input A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
IE1012 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M12

IE1012 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M12

The IE1012 digital input module acquires the binary control signals from the process level and transmits them to the higher-level automation unit. The input filter is 0.2 ms. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.

Product status:

regular delivery

Product information

Technical dataIE1012
Number of inputs8
Input connectionsM12, screw type
Nominal input voltage24 V DC (-15%/+20%)
Input filter0.2 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 2)
“1” signal voltage11…30 V (EN 61131-2, type 2)
Input currenttyp. 6 mA (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image8 inputs
Current consumption from US (without sensor current)25 mA
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use