DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP4132-Bxxx | Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bit, differential, M12

Image similar, may contain optional accessories
IP4132-Bxxx | Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bit, differential, M12

IP4132-Bxxx | Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bit, differential, M12

Fieldbus connection (design depends
on the fieldbus)
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Output +/-
2 | +24 V DC UP
3 | Output GND-
4 | GNDP
5 | Shield
Top view 
I/O connection 
Connector assignment 
IP4132-Bxxx | Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bit, differential, M12

IP4132-Bxxx | Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bit, differential, M12

The IP4132 analog output module generates analog output signals in the range from -10 to +10 V. The voltage is supplied to the process level with a resolution of 16 bits, and is electrically isolated. If necessary, the output scaling can be altered.

Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are powered by the control voltage. The applied auxiliary voltage (which can be any value up to 30 V DC) is available for supply of the actuators.

Product status:

regular delivery

Product variantsCommunicationBus interface
IP4132-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP4132-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP4132-B510CANopen1 x M12 plug, 5-pin
IP4132-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP4132-B520DeviceNet1 x M12 plug, 5-pin
IP4132-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)

© Beckhoff Automation 2024 - Terms of Use