DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP2331-Bxxx | Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 2 A, M8

Image similar, may contain optional accessories
IP23x1-Bxxx, M8, screw type

IP23x1-Bxxx, M8, screw type

Fieldbus connection (design depends
on the fieldbus)
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | +24 V DC US
3 | GND
4 | In-/Output
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
Inputs 
Outputs 
IP23x1-Bxxx, M8, screw type

IP23x1-Bxxx, M8, screw type

The IP2331-Bxxx digital I/O module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 2 A, are short-circuit-proof and protected against inverse polarity. The total current for all four outputs is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time or in which not all of the actuators draw 2 A signal current. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors.

Product status:

regular delivery

Product variantsCommunicationBus interface
IP2331-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP2331-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP2331-B510CANopen1 x M12 plug, 5-pin
IP2331-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP2331-B520DeviceNet1 x M12 plug, 5-pin
IP2331-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)

© Beckhoff Automation 2024 - Terms of Use