DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DCNew

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

Run
Steady
Warning
Error
Power
Power contact
+24 V
Power contact 0 V
+UD
+Uref
+UV
-UD
-Uref
-UV
Top view 
Contact assembly 
EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

EL336x, EL336x-0100: EtherCAT Terminals for multi-channel measuring bridge detection with integrated power supply.

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

EL336x, EL336x-0100: EtherCAT Terminals for multi-channel measuring bridge detection with integrated power supply.

EtherCAT Terminals for the connection of load cells

EtherCAT Terminals for the connection of load cells

The EL3361-0100 analog input terminal enables the direct connection of a resistor bridge (strain gauge) or a load cell using a 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second. The integrated bridge supply is generated from the 24 V of the power contacts.

Product status:

product announcement | estimated market release 4th quarter 2024

Product information

Technical dataAnalog input
Number of inputs2, for 1 resistor bridge in full bridge technology
FunctionResistance bridge, strain gauge (SG), voltage measurement
Wiring4-wire, 6-wire
Ground referencedifferential
Max. sampling rate10 kSps
Sampling typesimultaneous
Internal resistance> 1 MΩ
Supported nominal sensitivity0.5…320 mV/V
Sensor supply10 V DC from power contacts
Measuring range, nominalUref: ±12 V | UD: ±4 V
Measuring range, technicalUref: ±12,84 V | UD: ±4,28 V
Resolution24 bit
Measurement error/uncertainty< ±0,05 %
Electrical isolation channel/channelno
Technical dataGeneral
Power supplyvia the E-bus
Electrical isolation channel/bus707 V DC (type test)
Current consumption power contactstyp. 30 mA, depends on UV
Current consumption E-bustyp. 90 mA
Distributed clocks
Special featuresintegrated sensor supply
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use