DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1264 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, oversamplingNew

EL1264 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, oversampling

EL1264 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, oversampling

Signal 1
Signal 3
Signal 2
Signal 4
Power contact
+24 V DC
Power contact 0 V
Input 1
+24 V DC
0 V
Input 3
Input 2
+24 V DC
0 V
Input 4
EL1264 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, oversampling

EL1264 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, oversampling

The EL1264 digital input terminal acquires the fast binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EtherCAT Terminal has four channels that indicate their signal state via light emitting diodes. The signals are sampled with an adjustable integer multiple (oversampling factor: n) of the bus cycle frequency (n microcycles per bus cycle). For each bus cycle, the EtherCAT Terminal generates a set of process data that is transferred collectively during the next bus cycle. The time base of the terminal can be synchronized precisely with other EtherCAT devices via distributed clocks. This XFC procedure enables the temporal resolution of the digital input signals to be increased to n times the bus cycle time.

 

Special properties:

  • suitable for particularly fast signals due to very low input delay
  • synchronized operation possible thanks to distributed clocks XFC technology
  • multiple sampling of a process data through oversampling

Product status:

regular delivery

Product information

Technical dataEL1264
Connection technology4-wire
Specificationsimilar to EN 61131-2, type 3, “0”: -3…5 V DC, “1”: 11…30 V DC, typ. 3 mA input current
Number of inputs4
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (similar to EN 61131-2, type 3)
“1” signal voltage11…30 V (similar to EN 61131-2, type 3)
Input currenttyp. 3 mA
Input filtertyp. < 1 µs
Oversampling/multi-timestamping factorn = integer multiple of the cycle time, 1…1000, see documentation
Precision of timestamp in the terminal10 ns (+ input delay)
Sampling ratemax. 1 Msample/s
Distributed clocksyes
Distributed clock precision<< 1 µs
Current consumption power contactstyp. 20 mA + load
Current consumption E-bustyp. 70 mA
Electrical isolation500 V (E-bus/field potential)
Bit width in the process image4 x (n inputs + 2-byte CycleCounter)
Special featuresOversampling
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use