DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK9500 | EtherNet/IP Bus Coupler

Image similar, may contain optional accessories
EK9500 | EtherNet/IP Bus Coupler

EK9500 | EtherNet/IP Bus Coupler

Power LEDs
E-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
Link/Act
EtherNet/IP
Link/Act
EtherNet/IP
Address selector
EK9500 | EtherNet/IP Bus Coupler

EK9500 | EtherNet/IP Bus Coupler

The EK9500 Bus Coupler connects EtherNet/IP networks to the EtherCAT Terminals (ELxxxx) as well as EtherCAT Box modules (EPxxxx) and converts the telegrams from EtherNet/IP to the E-bus signal representation. One station consists of an EK9500 and any number of EtherCAT Terminals. The coupler is connected to EtherNet/IP via RJ45. In EtherCAT, the EtherNet/IP coupler has at its disposal a lower-level, powerful and ultra-fast I/O system with a large selection of terminals. The coupler supports the EtherNet/IP profile and fits seamlessly into EtherNet/IP networks.

Product status:

regular delivery

Product information

Technical dataEK9500
Task within EtherCAT systemcoupling of standard digital and analog EtherCAT Terminals and EtherCAT Box modules to EtherNet/IP networks
Number of EtherCAT Terminalsdepending on the process data size
Type/number of peripheral signalsdepending on the process data size
ProtocolEtherNet/IP
Data transfer rates100 Mbit/s
Configurationnot required
Bus interface2 x RJ45 (switched)
Power supply24 V DC (-15%/+20%)
Input currenttyp. 120 mA + (total E-bus current)/4
Current consumption E-busup to 2 A
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Dimensions (W x H x D)64 mm x 100 mm x 73 mm
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataEK-64-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)64 mm x 100 mm x 72 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use