DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK9160 | IoT Bus Coupler

Image similar, may contain optional accessories
EK9160 | IoT Bus Coupler

EK9160 | IoT Bus Coupler

Power LEDs
E-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
Link/Act
Ethernet
Link/Act
Ethernet
Address selector
EK9160 | IoT Bus Coupler

EK9160 | IoT Bus Coupler

IoT bus couplers: from the sensor into the cloud – conveniently configured with the EK9160

IoT bus couplers: from the sensor into the cloud – conveniently configured with the EK9160

The EK9160 Coupler provides direct connectivity for EtherCAT I/Os to the Internet of Things (IoT) without the need for a control program. It converts the E-bus signal representation to different IoT communication protocols and enables in this way the simple and standardized integration of I/O data into cloud-based communication and data services. Neither a controller nor prior programming is necessary. The I/O data transmission can be parameterized in a user-friendly configuration dialog of the integrated web server providing access via any browser. The required cloud services and security functions (authentication, encryption, etc.) can also be conveniently configured using a browser. Following parameterization, the coupler autonomously transmits the digital or analog I/O values to the cloud service, including timestamp.

Product status:

regular delivery

Product information

Technical dataEK9160
Task within EtherCAT systemcoupling of standard digital and analog EtherCAT Terminals to the IoT world
ProtocolMQTT, OPC UA
Flash memoryslot for microSD card, 512 MB included (expandable)
Data transfer rates100 Mbit/s
Configurationvia integrated web server
Bus interface2 x RJ45 (switched)
Power supply24 V DC (-15%/+20%)
Input current150 mA + (total E-bus current)/4
Current supply E-bus2000 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Dimensions (W x H x D)71 mm x 100 mm x 73 mm
Operating/storage temperature0…+55°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEK-71-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)71 mm x 100 mm x 73 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use