DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EJ9576 | EtherCAT plug-in module, brake chopper

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ9576 EtherCAT plug-in module contains high-performance capacitors for stabilizing supply voltages. The EJ9576 can be used in conjunction with the modules EJ7047, EJ7342 or EJ7211-0010. Low internal resistance and high-pulsed current capability enable good buffering in parallel with a power supply unit. Return currents are stored, particularly in the context of drive applications, thus preventing overvoltages. If the regenerative energy exceeds the capacity of the capacitors, energy can be dissipated via an external braking resistor. The corresponding threshold can be directly parameterized in the TwinCAT System Manager.

Product status:

regular delivery

Product information

Technical dataEJ9576
Technologybrake chopper
Current consumption E-bustyp. 85 mA
Nominal voltagearbitrary up to 72 V
Capacity155 µF
Max. ripple current10 A
Internal resistance< 5 mΩ
Chopper voltageadjustable
Recommended braking resistor10 Ω, typ. 100 W (depending on application)
Overvoltage control rangetyp. 1 V, parameterizable by CoE data
Braking resistor clock rateload-dependent, max. 100 µs, 2-point control
Electrical isolation1500 V (E-bus/field potential)
Diagnosticstemperature on board, over-/undervoltage
Special featuresadjustabel threshold
Weightapprox. 30 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use